CSS 0.75-1/3-EMC-B
-
Speed starter
1837112
Base module with selectable operator interface, soft start and configurable speed for starting and reversing motors up to 480 V AC and 0.75 kW, motor protection, analog input, STO function up to SIL 3/PL e, EMC filter, and braking resistor connection
This product needs further products for operation.
Mandatory accessories
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Speed starter |
| Product family | CONTACTRON |
| Insulation characteristics | |
| Pollution degree | 2 |
| Number of phases | 1 |
| Mains | |
| Number of phases | 1 |
| Input voltage | 230 V AC |
| 240 V AC | |
| Input voltage range | 110 V AC ... 240 V AC -15 % ... +10 % |
| Frequency range | 47 Hz ... 63 Hz |
| Nominal current | 9.1 A (no line reactor) |
| 8.3 A (with line reactor) | |
| Nominal motor power | 0.75 kW |
| Apparent power | 1.7 kVA |
| Nominal output current (IN) | 4.3 A (4 kHz) |
| 3.5 A (8 kHz) | |
| 2.4 A (16 kHz) | |
| Output frequency | 0 Hz ... 500 Hz |
| Power dissipation | 38 W (2 kHz) |
| 43 W (4 kHz) | |
| 41 W (8 kHz) | |
| 39 W (16 kHz) | |
| 9 W (stand by) | |
| Output current | ≤ 6.45 A (180 s) |
| ≤ 3.225 A (180 s, during recovery time) | |
| ≤ 7.74 A (15 s) | |
| ≤ 2.15 A (15 s, during recovery time) | |
| Recovery time | 150 s (180 s) |
| 12 s (15 s) | |
| Overload time | 30 s (180 s) |
| 3 s (15 s) | |
| Discharge time | 3 min (Intermediate circuit capacitors) |
| Switching | |
| Output name | Relay output |
| Contact switching type | 1 changeover contact |
| Maximum switching voltage | 125 V AC |
| 30 V DC | |
| Maximum inrush current | 3 A |
| Inrush current, minimum | 10 mA (5 V DC) |
| Power-level terminals | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 6 mm² |
| 0.2 mm² ... 4 mm² (with ferrule) | |
| Conductor cross-section AWG | 24 ... 10 |
| Control terminals | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (with ferrule) |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| 0.2 mm² ... 0.75 mm² | |
| Conductor cross-section AWG | 24 ... 16 |
| Item dimensions | |
| Width | 45 mm |
| Height | 210 mm |
| Depth | 210 mm |
| Length (C2) | ≤ 20 m (Motor cable length (EMC compliance category C2)) |
| Length (C3) | ≤ 20 m (Motor cable length (EMC compliance category C3)) |
| Length (no EMC compliance) | ≤ 50 m (Motor cable length (no EMC compliance)) |
| Drill hole | |
| Diameter | 5.5 mm |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection (IP) | IP20 |
| Degree of protection (NEMA) | NEMA 1 |
| Ambient temperature (operation) | -20 °C ... 55 °C (without current derating) |
| -20 °C ... 60 °C (with linear current derating) | |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| > 2000 m (with derating) | |
| Permissible humidity (operation) | 90 % (non-condensing) |
| Permissible humidity (storage/transport) | 95 % (non-condensing) |
| Shock (operation) | 15g, 11 ms |
| Vibration (operation) | 0.075 mm/1g |
| Air pressure (operation) | 86 kPa ... 106 kPa |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa |
| Safety Integrity Level (SIL, IEC 61800-5-2) | |
| Identification | 3 |
| Performance Level (EN ISO 13849) | |
| Identification | e |
| Category (ISO 13849) | |
| Identification | 4 |
| Standards/regulations | IEC 61800-5-1 |
| IEC 61800-3 |
| Mounting type | DIN rail mounting |
| Panel mounting |
| Item number | 1837112 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | DK7311 |
| GTIN | 4067923479340 |
| Weight per piece (excluding packing) | 1,460 g |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27142320 |
| ECLASS-15.0 | 27142320 |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates