ELR W3-230AC/500AC- 2
-
Solid-state reversing contactor
2297303
Three-phase solid-state reversing contactor with 230 V AC input, 2 A output current, zero voltage switch, optionally with thermal fuse
Product details
Product type | Solid-state contactor |
Operating mode | 100% operating factor |
Number of phases | 3 |
Switching frequency | max. 1 Hz |
Test voltage (Input/output) | 5 kVrms (50 Hz, 60 s) |
Switching frequency | max. 1 Hz |
Reversing frequency | ≤ 2 Hz |
Insulation characteristics | |
Rated insulation voltage | 500 V |
Rated surge voltage | 6 kV |
Overvoltage category | III |
Degree of pollution | 2 |
Insulation characteristics between the control input voltage to the main circuit | Basic insulation |
Control | |
Input name | Control input right/left |
Mains frequency | 50 Hz |
60 Hz | |
Rated actuating voltage UC | 230 V AC |
Triggering voltage range | 92 V AC ... 253 V AC |
Voltage range with reference to UC | 0.4 ... 1.1 |
0.4 ... 1.1 | |
Rated actuating current IC | 11.2 mA |
Switching threshold | 48 V AC (“0” signal) |
96 V AC (“1” signal) | |
Protective circuit | Surge protection; Varistor |
Error indication | Red LED |
Status display | LED (yellow) |
AC output | |
Rated operating voltage Ue | 500 V AC |
Operating voltage range | 48 V AC ... 575 V AC |
Rated operating current at AC-51 | 2 A |
Rated operating current at AC-53a | 2 A |
Peak offstate voltage | 1200 V |
Mains frequency | 40 Hz ... 100 Hz |
Load current range | 100 mA ... 2 A (see to derating) |
Leakage current | 6 mA |
Residual voltage | < 1.5 V |
Surge current | 200 A (t = 10 ms) |
Max. load value | 250 A2s |
Protective circuit | RCV circuit |
Surge voltage protection | > 575 V AC |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
5 lbf-in. ... 7 lbf-in. | |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
5 lbf-in. ... 7 lbf-in. |
Status display | LED (yellow) |
Error indication | Red LED |
Width | 40 mm |
Height | 99 mm |
Depth | 114.5 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
UL approval | |
Certificate | NMFT.E323771 |
UL data | |
SCCR | 5 kA (20 A RK5 (standard fault) fuse) |
Standards/regulations | |
Standards/regulations | DIN EN 50178 |
EN 60947 |
Mounting type | DIN rail mounting |
Assembly note | can be aligned with spacing = 20 mm |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2297303 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK7 |
Product key | DK7221 |
Catalog page | Page 40 (C-5-2019) |
GTIN | 4046356175661 |
Weight per piece (including packing) | 445.4 g |
Weight per piece (excluding packing) | 435.2 g |
Customs tariff number | 85364900 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39122333 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Optional thermal fuse
Stable and short switching times
Long service life
Noise and wear-free switching
High switching frequency
Integrated protection circuit
Integrated locking and load wiring
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates