DEK-OE- 48DC/ 48DC/100/T
-
Solid-state relay terminal block
2940281
Input solid-state relay terminal block, input: 48 V DC, output: 3 - 48 V DC/100 mA, with isolating plug in output, terminal block width: 6.2 mm
Product details
Order information: | The housing is open on one side. The appropriate cover is D-DEK 1,5 GN (2716949). |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Solid-state relay module |
Product family | DEK |
Application | Input function |
Operating mode | 100% operating factor |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 19.03.2025 |
Test voltage (Input/output) | 2.5 kV AC (Input/output) |
Nominal input voltage UN | 48 V DC |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Input voltage range | 43.2 V DC ... 52.8 V DC |
Switching threshold "0" signal, voltage | ≤ 19 V |
Switching threshold "1" signal voltage | ≥ 40 V |
Typical input current at UN | 5 mA |
Typical response time | 40 µs (delay) |
Typical turn-off time | 40 µs (delay) |
Status display | LED (yellow) |
Protective circuit | Reverse polarity protection; Bridge rectifier |
Transmission frequency | 30 Hz |
Contact switching type | 1 N/O contact |
Design of digital output | electronic |
Output voltage range | 3 V DC ... 48 V DC |
Limiting continuous current | 100 mA |
Voltage drop at max. limiting continuous current | ≤ 0.9 V |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm |
Width | 6.2 mm |
Height | 80 mm |
Depth | 56 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
IEC 60664A | |
DIN VDE 0110 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2940281 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK61 |
Product key | DK61D1 |
GTIN | 4017918079987 |
Weight per piece (including packing) | 23.37 g |
Weight per piece (excluding packing) | 22.97 g |
Customs tariff number | 85364190 |
Country of origin | CN |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates