IEG-OV-S0/120DC/1
-
Solid-state relay module
2964568
Power solid-state relay, for S0 meter interfaces, output: 15 - 120 V DC
Product details
| Product type | Solid-state relay module |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 15.09.2025 |
| Rated insulation voltage | 300 V |
| Typical response time | 1 ms |
| Typical turn-off time | 1 ms |
| Status display | LED |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Surge protection | |
| Transmission frequency | 10 Hz |
| S0 input | |
| Input current "0" signal | < 2 mA |
| Input current "1" signal | 10 mA ... 27 mA |
| Design of digital output | electronic |
| Output voltage range | 15 V DC ... 120 V DC |
| Limiting continuous current | 1.5 A (maximum) |
| Voltage drop at max. limiting continuous current | 1.4 V DC |
| Output circuit | 2-conductor, floating |
| Protective circuit | Reverse polarity protection |
| Surge protection |
| Input side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Output side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 27 mm |
| Height | 79 mm |
| Depth | 74 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 60 °C |
| CE | |
| Certificate | CE-compliant |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2964568 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK4 |
| Product key | DK66M3 |
| GTIN | 4017918139254 |
| Weight per piece (including packing) | 71.81 g |
| Weight per piece (excluding packing) | 71.11 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates