EMG 17-OV- 60DC/ 24DC/2
-
Solid-state relay module
2946816
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 48 - 60 V DC, output: short-circuit-proof, 10 - 30 V DC/max. 2 A
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Solid-state relay module |
| Application | Output function |
| Operating mode | 100% operating factor |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 15.09.2025 |
| Test voltage (Input/output) | 2.5 kV AC (Input/output) |
| Nominal input voltage UN | 60 V DC |
| Input voltage range in reference to UN | 0.64 ... 1.2 |
| Input voltage range | 48 V DC ... 72 V DC |
| Switching threshold "0" signal in reference to UN | ≤ 0.32 |
| Switching threshold "1" signal in reference to UN | ≥ 0.64 |
| Typical input current at UN | 2.1 mA |
| Typical response time | 130 µs |
| Typical turn-off time | 180 µs |
| Status display | LED (yellow) |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Surge protection; Varistor | |
| Transmission frequency | 1000 Hz |
| Design of digital output | electronic |
| Output nominal voltage | 24 V DC |
| Output voltage range | 10 V DC ... 30 V DC |
| Limiting continuous current | 2 A (see derating curve) |
| Leakage current | 150 µA |
| Peak offstate voltage | 33 V DC (Collector-emitter reverse voltage) |
| Current limitation at short-circuits | > 2 A (short-circuit-proof) |
| Voltage drop at max. limiting continuous current | ≤ 0.3 V |
| Output circuit | 3-conductor, ground-referenced |
| Error indication | Red LED |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Free running; Freewheeling diode | |
| Surge protection; Suppressor diode |
| Input side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Output side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 17.5 mm |
| Height | 75 mm |
| Depth | 102 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2946816 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK61 |
| Product key | DK61C2 |
| GTIN | 4017918082451 |
| Weight per piece (including packing) | 56.87 g |
| Weight per piece (excluding packing) | 56.87 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates