EMG 17-OV-120AC/ 24DC/2
-
Solid-state relay module
2946845
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 120 V AC, output: short-circuit-proof, 10 - 30 V DC/max. 2 A
Product details
Product type | Solid-state relay module |
Application | Output function |
Operating mode | 100% operating factor |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 15.09.2025 |
Test voltage (Input/output) | 2.5 kV AC (Input/output) |
Nominal input voltage UN | 120 V AC |
Input voltage range in reference to UN | 0.8 ... 1.16 |
Input voltage range | 96 V AC ... 139.2 V AC |
Switching threshold "0" signal in reference to UN | ≤ 0.4 |
Switching threshold "1" signal in reference to UN | ≥ 0.8 |
Typical input current at UN | 2.1 mA |
Typical response time | 50 ms |
Typical turn-off time | 12 ms |
Status display | LED (yellow) |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection; Varistor | |
Transmission frequency | 10 Hz |
Design of digital output | electronic |
Output nominal voltage | 24 V DC |
Output voltage range | 10 V DC ... 30 V DC |
Limiting continuous current | 2 A (see derating curve) |
Leakage current | 150 µA |
Peak offstate voltage | 33 V DC (Collector-emitter reverse voltage) |
Current limitation at short-circuits | > 2 A (short-circuit-proof) |
Voltage drop at max. limiting continuous current | ≤ 0.3 V |
Output circuit | 3-conductor, ground-referenced |
Error indication | Red LED |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Free running; Freewheeling diode | |
Surge protection; Suppressor diode |
Input side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Output side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Width | 17.5 mm |
Height | 75 mm |
Depth | 102 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
EN 50178 |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2946845 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK61 |
Product key | DK61C2 |
GTIN | 4017918082482 |
Weight per piece (including packing) | 58.94 g |
Weight per piece (excluding packing) | 58.94 g |
Customs tariff number | 85364900 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates