EMG 10-OV- 24DC/24DC/1
-
Solid-state relay module
2944229
Power solid-state relay, with LED and protective circuit in input and output circuits, input: 24 V DC, output: 5 - 36 V DC/max. 1 A
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Solid-state relay module |
| Application | Output function |
| Operating mode | 100% operating factor |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Maximum power dissipation for nominal condition | 0.11 W |
| Test voltage (Input/output) | 3.5 kV AC (Input/output) |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.9 ... 1.1 |
| Input voltage range | 21.6 V DC ... 26.4 V DC |
| Switching threshold "0" signal in reference to UN | ≤ 0.21 |
| Switching threshold "1" signal in reference to UN | ≥ 0.9 |
| Typical input current at UN | 4.4 mA |
| Typical response time | 0.1 ms |
| Typical turn-off time | 0.2 ms |
| Status display | LED (yellow) |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Transmission frequency | 500 Hz |
| Contact switching type | 1 N/O contact |
| Design of digital output | electronic |
| Output nominal voltage | 24 V DC |
| Output voltage range | 5 V DC ... 36 V DC |
| Limiting continuous current | 1 A (see derating curve) |
| Surge current | 2 A (t = 1 s) |
| Peak offstate voltage | 45 V DC (Collector-emitter reverse voltage) |
| Voltage drop at max. limiting continuous current | ≤ 1 V |
| Output circuit | 2-conductor, floating |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Input side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Output side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Item dimensions | |
| Width | 10 mm |
| Height | 75 mm |
| Depth | 102 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2944229 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK6 |
| Product key | DK61C1 |
| GTIN | 4017918081522 |
| Weight per piece (including packing) | 39.35 g |
| Weight per piece (excluding packing) | 39.35 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371604 |
| ECLASS-15.0 | 27371604 |
ETIM
| ETIM 10.0 | EC001504 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: ) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 58f09bc8-cf0b-4e75-88d1-1518f10c3781 |
| EF3.1 Climate Change | |
| CO2e kg | 0.238 kg CO2e |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates