DEK-OV- 24DC/ 24DC/ 10
-
Solid-state relay terminal block
2964322
Power solid-state relay terminal block with short-circuit-proof DC voltage output, input: 24 V DC, output: 3 - 33 V DC/10 A
Product details
Order information: | The housing is open on one side. The appropriate cover is D-DEK 1,5 GN (2716949). |
Note on application | Use of EB 80-DIK... bridges in the DEK terminal blocks: Absorption of humidity from the ambient air as well as an unfavorable tolerance between a larger number of DEK terminal blocks and the EB 80-DIK... bridge may cause (minor) expansion of the DEK housing. When the EB 80-DIK... bridges are used, therefore, it is recommended that these be disconnected after about 10 to 12 DEK terminal blocks and a wire bridge to the next DEK terminal block be inserted in their place. |
Product type | Solid-state relay module |
Product family | DEK |
Application | Output function |
Operating mode | 100% operating factor |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Overvoltage category | II |
Pollution degree | 2 |
Data management status | |
Date of last data management | 15.09.2025 |
Maximum power dissipation for nominal condition | 0.5 W |
Test voltage (Input/output) | 2.5 kV AC (Input/output) |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 50 V DC |
Rated surge voltage | 0.5 kV |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
Input voltage range | 19.2 V DC ... 28.8 V DC |
Switching threshold "0" signal in reference to UN | ≤ 0.4 |
Switching threshold "1" signal in reference to UN | ≥ 0.8 |
Typical input current at UN | 3.5 mA |
Typical response time | 100 µs |
Typical turn-off time | 500 µs |
Operating voltage display | Yellow LED |
Protective circuit | Reverse polarity protection |
Surge protection | |
Transmission frequency | 100 Hz |
Contact switching type | 1 N/O contact |
Design of digital output | electronic |
Output voltage range | 8 V DC ... 33 V DC |
Limiting continuous current | 10 A (see derating curve) |
Surge current | 100 A (t = 20 ms) |
Voltage drop at max. limiting continuous current | ≤ 50 mV |
Output circuit | 3-conductor, ground-referenced |
Protective circuit | Reverse polarity protection |
Surge protection |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Tightening torque | 0.4 Nm ... 0.5 Nm |
Width | 6.2 mm |
Height | 80 mm |
Depth | 56 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 60947-5-1 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2964322 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | DK6 |
Product key | DK61A1 |
GTIN | 4017918893194 |
Weight per piece (including packing) | 25.5 g |
Weight per piece (excluding packing) | 25.5 g |
Customs tariff number | 85364190 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27371604 |
ECLASS-15.0 | 27371604 |
ETIM
ETIM 9.0 | EC001504 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 7a6c560f-fd73-479f-9d04-b53970e8a4c3 |
Compatible products
Note: Applying some accessories below might limit this product.
-
EB 2- DIK RD - Insertion bridge 2716693
-
EB 3- DIK RD - Insertion bridge 2716745
-
EB 4- DIK RD - Insertion bridge 2716758
-
EB 5- DIK RD - Insertion bridge 2716761
-
EB 10- DIK RD - Insertion bridge 2716774
-
EB 80- DIK RD - Insertion bridge 2715953
-
EB 5- DIK BU - Insertion bridge 2716677
-
EB 10- DIK BU - Insertion bridge 2716680
-
EB 80- DIK BU - Insertion bridge 2715940
-
D-DEK 1,5 GN - Separating plate 2716949
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6/WH-100:UNBEDRUCKT - Zack marker strip 5060935
-
DIKD 1,5 - Initiator/actuator terminal block 2715979
Your advantages
Actuator version available
EB-DIK insertion bridges
Labeling and mounting with user-friendly modular terminal blocks
Wear-free switching of up to 24 V DC/10 A
Integrated output protective circuit
Zero voltage switch at AC output
Status indicator
Electrical isolation between input and output at up to 2.5 kVrms
Integrated input circuit
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates