DEK-OE- 5DC/ 24DC/100KHZ-G
-
Solid-state relay terminal block
2964555
Input solid-state relay, with DC voltage output push-pull, transmission frequency: 100 kHz, with light indicator and protective circuit in input and output circuits, input: 5 V DC, output: 14 V DC ... 30 V DC/50 mA
Product details
| Note on application | Use of EB 80-DIK... bridges in the DEK terminal blocks: Absorption of humidity from the ambient air as well as an unfavorable tolerance between a larger number of DEK terminal blocks and the EB 80-DIK... bridge may cause (minor) expansion of the DEK housing. When the EB 80-DIK... bridges are used, therefore, it is recommended that these be disconnected after about 10 to 12 DEK terminal blocks and a wire bridge to the next DEK terminal block be inserted in their place. |
| Product type | Solid-state relay module |
| Product family | DEK |
| Application | 100 kHz input optocoupler |
| Operating mode | 100% operating factor |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Test voltage (Input/output) | 2.5 kV AC (Input/output) |
| Nominal input voltage UN | 5 V DC |
| Input voltage range in reference to UN | 0.5 ... 1.2 |
| Input voltage range | 2.5 V DC ... 6 V DC |
| Switching threshold "0" signal in reference to UN | ≤ 0.3 |
| Switching threshold "1" signal in reference to UN | ≥ 0.5 |
| Typical input current at UN | 8 mA |
| Typical response time | 1 µs |
| Typical turn-off time | 2 µs |
| Operating voltage display | Yellow LED |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Surge protection | |
| Transmission frequency | 100 kHz |
| Contact switching type | 1 N/O contact |
| Design of digital output | electronic |
| Output voltage range | 14 V DC ... 30 V DC |
| Limiting continuous current | 50 mA |
| Quiescent current | 15 mA |
| Voltage drop at max. limiting continuous current | ≤ 2.2 V DC |
| Output circuit | 3-conductor push-pull, ground referenced |
| Protective circuit | Surge protection; Suppressor diode |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.4 Nm ... 0.5 Nm |
| Item dimensions | |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 56 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60947-5-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2964555 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK6 |
| Product key | DK61A1 |
| GTIN | 4017918130992 |
| Weight per piece (including packing) | 21.7 g |
| Weight per piece (excluding packing) | 21.7 g |
| Customs tariff number | 85364190 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371604 |
| ECLASS-15.0 | 27371604 |
ETIM
| ETIM 10.0 | EC001504 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: ) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 76b58180-2969-4863-9f2f-01b447d131a4 |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 3- DIK RD - Insertion bridge 2716745
-
EB 4- DIK RD - Insertion bridge 2716758
-
EB 5- DIK RD - Insertion bridge 2716761
-
EB 10- DIK RD - Insertion bridge 2716774
-
EB 80- DIK RD - Insertion bridge 2715953
-
EB 5- DIK BU - Insertion bridge 2716677
-
EB 10- DIK BU - Insertion bridge 2716680
-
EB 80- DIK BU - Insertion bridge 2715940
-
D-DEK 1,5 GN - Divider plate 2716949
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6/WH-100:UNBEDRUCKT - Zack marker strip 5060935
-
DIKD 1,5 - Initiator/actuator terminal block 2715979
Your advantages
With capacitor on the input side for interference suppression
Includes signal inputs on PLC counter boards
Push/pull stage on output side
Limit frequency of up to 100 kHz
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates