EO-D/PT/LED/DUO
-
Double socket
0804013
Double socket, with light indicator, Type: D, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, DIN rail or direct mounting, Country marking: India / Africa
Product details
General | NOT suitable for South Africa (ZA) |
General | |
Note | The nominal current does not apply for fuse versions. In this case, the current is determined by the fuse. |
Product type | Socket |
Country ID | India / Africa |
Stripping length | 10 mm |
Internal cylindrical gage | A3 |
B3 | |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross section flexible | 0.25 mm² ... 2.5 mm² |
Conductor cross section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Nominal current | 6 A |
Nominal voltage | 250 V AC (50 Hz) |
Connection cross sections directly pluggable | |
Conductor cross section rigid | 0.5 mm² ... 4 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 1 mm² ... 2.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 1 mm² ... 2.5 mm² |
Status display | yes |
Width | 90 mm |
Height | 75 mm |
Depth | 59.2 mm |
Depth on NS 35/7,5 | 60 mm |
Depth on NS 35/15 | 67.5 mm |
Hole diameter | 4.4 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material | PA |
Contact material | CuZn38 |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Type of plug | Type: D |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
Pulse shape | Half-sine |
Acceleration | 30g |
Shock duration | 18 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -5 °C ... 40 °C (according to IEC 60884-1, average value over a period of 24 hours not above +35°C) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | DIN rail or direct mounting |
Item number | 0804013 |
Packing unit | 2 pc |
Minimum order quantity | 2 pc |
Sales key | BE7 |
Product key | BE7626 |
Catalog page | Page 563 (C-3-2019) |
GTIN | 4055626225562 |
Weight per piece (including packing) | 134.65 g |
Weight per piece (excluding packing) | 9.99 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27142305 |
ETIM
ETIM 9.0 | EC001663 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 59f5f40b-a7fc-4785-9fa7-092727c7e505 |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates