REL-PR2-120AC/2X21
-
Single relay
2903700
Plug-in high-power relay with power contacts, 2 changeover contacts, coil voltage: 120 V AC
Product details
| Product type | Single relay |
| Set comprises | 2903280 RIF-4-RPT-LV-120AC/2X21 |
| 2903290 RIF-4-RSC-LV-120AC/2X21 | |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 107 cycles |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 3 |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Service life electrical | see diagram |
| Maximum power dissipation for nominal condition | 2.76 W |
| Test voltage (Winding/contact) | 2.5 kVrms (50 Hz, 1 min., winding/contact) |
| Test voltage (Contact/contact) | 2.5 kVrms (50 Hz, 1 min., contact/contact) |
| Test voltage (Changeover contact/changeover contact) | 2.5 kVrms (50 Hz, 1 min., changeover contact/changeover contact) |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 4 kV |
| Coil side | |
| Nominal input voltage UN | 120 V AC |
| Input voltage range | 102 V AC ... 132 V AC (20 °C) |
| Mains frequency | 50/60 Hz |
| Drive and function | monostable |
| Typical input current at UN | 23 mA |
| Typical response time | 5 ms ... 25 ms (depending on phase relation) |
| Typical release time range | 5 ms ... 20 ms (depending on phase relation) |
| Switching | |
| Contact switching type | 2 changeover contacts |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 440 V AC |
| 250 V DC | |
| Minimum switching voltage | 10 V (At 24 mA) |
| Limiting continuous current | 16 A |
| Maximum inrush current | 50 A (20 ms, N/O contacts) |
| Min. switching current | 10 mA (at 24 V) |
| Interrupting rating (ohmic load) max. | 384 W (at 24 V DC) |
| 124 W (at 48 V DC) | |
| 108 W (at 60 V DC) | |
| 52 W (at 110 V DC) | |
| 70 W (at 220 V DC) | |
| 4000 VA (for 250 V AC) | |
| 4000 VA (at 440 V AC) | |
| Switching capacity | 2 A (at 24 V, DC13) |
| 0.22 A (at 120 V, DC13) | |
| 0.11 A (at 250 V, DC13) | |
| 3 A (at 120 V, AC15) | |
| 1.5 A (at 240 V, AC15) | |
| Single-phase motor load | 800 W (at 230 V, AC3) |
| Motor load according to UL 508 | 1/3 HP, 120 V AC (N/O contact) |
| 1/2 HP, 240 V AC (N/O contact) | |
| Connection method | Plug-in connection |
| Width | 38.6 mm |
| Height | 36.1 mm |
| Depth | 45.5 mm |
| Ambient conditions | |
| Degree of protection | RT I |
| Ambient temperature (operation) | -40 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Standards/regulations | IEC 60664 |
| IEC 61810 |
| Mounting position | any |
| Item number | 2903700 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK61 |
| Product key | DK6193 |
| GTIN | 4046356759120 |
| Weight per piece (including packing) | 82.6 g |
| Weight per piece (excluding packing) | 82.6 g |
| Customs tariff number | 85364900 |
| Country of origin | PL |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates