REL-PR-BL-24AC/4X21
-
Single relay
1157979
Plug-in power relay, basic version, Plug-in connection, 4 changeover contacts, status display: LED (green), Input voltage: 24 V AC
This product needs further products for operation.
Mandatory accessories
Product details
| Notes on operation | The outputs are not suitable for switching different outer conductors. |
| Notes on operation | Do not use to separate SELV / PELV circuits from other circuits, because safe isolation is not guaranteed. |
| Product type | Single relay |
| Product family | ESSENTIAL edition |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 107 cycles |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Maximum power dissipation for nominal condition | 2.3 W |
| Test voltage (Winding/contact) | 2 kVrms (50 Hz, 1 min., winding/contact) |
| Test voltage (Changeover contact/changeover contact) | 2 kVrms (50 Hz, 1 min., changeover contact/changeover contact) |
| Test voltage (open contact) | 1 kVrms (50 Hz, 1 min., open contact) |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 4 kV |
| Coil side | |
| Nominal input voltage UN | 24 V AC |
| Input voltage range | 19.2 V AC ... 26.4 V AC (20 °C) |
| Mains frequency | 50/60 Hz |
| Drive and function | monostable |
| Drive (polarity) | non-polarized |
| Typical input current at UN | 2.3 mA (50 Hz) |
| Typical response time | ≤ 20 ms (depending on phase relation) |
| Typical release time | ≤ 20 ms (depending on phase relation) |
| Status display | LED (green) |
| Switching | |
| Contact switching type | 4 changeover contacts |
| Type of switch contact | Single contact |
| Contact material | AgSnO |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 17 V (10 mA) |
| Limiting continuous current | 10 A |
| Min. switching current | 10 mA (17 V) |
| Interrupting rating (ohmic load) max. | 240 W (24 V DC) |
| 150 W (48 V DC) | |
| 120 W (60 V DC) | |
| 100 W (110 V DC) | |
| 100 W (220 V DC) | |
| 2500 VA | |
| Switching power min. | 17 mW |
| Connection method | Plug-in connection |
| Width | 41.5 mm |
| Height | 28 mm |
| Depth | 36.5 mm |
| Ambient conditions | |
| Degree of protection (Relay) | RT I |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Standards/regulations | EN 61810 |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | IEC 60664 |
| Mounting type | Plug-in mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 1157979 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | DKF |
| Product key | DKF96W |
| GTIN | 4063151163839 |
| Weight per piece (including packing) | 73.83 g |
| Weight per piece (excluding packing) | 70 g |
| Customs tariff number | 85364190 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 9.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates