REL-IR/LDP- 48DC/4X21AU
-
Single relay
2834106
Plug-in industrial relay with power contacts and additional hard gold plating, 4 changeover contacts, test button, status LED, freewheeling diode, mechanical switching position indicator, polarity: A1+, A2-, coil voltage: 48 V DC
Product details
Product type | Single relay |
Operating mode | 100% operating factor |
Mechanical service life | 5x 107 cycles |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Data management status | |
Date of last data management | 19.03.2025 |
Service life electrical | see diagram |
Maximum power dissipation for nominal condition | 0.91 W |
Test voltage (Winding/contact) | 2 kV AC (50 Hz, 1 min., winding/contact) |
Test voltage (Contact/contact) | 2 kV AC (50 Hz, 1 min., contact/contact) |
Coil side | |
Nominal input voltage UN | 48 V DC |
Input voltage range | 37.4 V DC ... 72 V DC |
Drive and function | monostable |
Typical input current at UN | 19 mA |
Typical response time | 13 ms |
Typical release time | 5 ms |
Coil resistance | 2560 Ω ±15 % (at 20 °C) |
Switching | |
Contact switching type | 4 changeover contacts |
Type of switch contact | Single contact |
Contact material | AgNi, hard gold-plated |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 1 V |
Limiting continuous current | 5 A |
Maximum inrush current | 12 A (15 ms) |
Min. switching current | 1 mA |
Interrupting rating (ohmic load) max. | 1250 VA (for 250 V AC) |
Connection method | Plug-in connection |
Width | 21.5 mm |
Height | 28 mm |
Depth | 36 mm |
Ambient conditions | |
Ambient temperature (operation) | -55 °C ... 70 °C |
Ambient temperature (storage/transport) | -55 °C ... 70 °C |
Standards/regulations | DIN EN 61810-1 |
VDE 0435-201 | |
EN 50178 |
Assembly note | On relay base PR2 |
Mounting position | any |
Item number | 2834106 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | CK61 |
Product key | DK6193 |
Catalog page | Page 50 (IF-2007) |
GTIN | 4017918941673 |
Weight per piece (including packing) | 38.9 g |
Weight per piece (excluding packing) | 38.9 g |
Customs tariff number | 85364190 |
Country of origin | JP |
UNSPSC
UNSPSC 21.0 | 39122334 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates