PI-N-UI-UI-AO-NC
-
Signal isolator
2835684
Non Ex Analog Output: output signal conditioner. Isolates and converts analog standard signals. With configurable input/output. 3-way isolated (input/output/supply). Non configured.
Product details
| Product type | Signal conditioner |
| Application | Analog OUT |
| No. of channels | 1 |
| Alignment span | ± 5 % |
| Alignment zero | ± 4 % |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | 30 Hz |
| Step response (10-90%) | 11 ms |
| Maximum temperature coefficient | 0.0075 %/K |
| Maximum transmission error | ≤ 0.1 % (Of end value (at 20°C)) |
| Electrical isolation Input/output | |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) |
| Electrical isolation Input/power supply | |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) |
| Electrical isolation Output/supply | |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) |
| Supply | |
| Supply voltage range | 20 V DC ... 30 V DC |
| Typical current consumption | 35 mA (24 V DC / 20 mA) |
| Max. current consumption | 50 mA |
| Power consumption | typ. 0.84 W (24 V DC / 20 mA) |
| max. 1.2 W | |
| Signal: Voltage/current | |
| Number of inputs | 1 |
| Configurable/programmable | Yes, unconfigured |
| Voltage input signal | 0 V ... 10 V (Indicate different setting for order, different configuration via DIP switch) |
| Max. voltage input signal | 30 V |
| Max. current input signal | 50 mA |
| Input resistance of voltage input | 1 MΩ |
| Input resistance current input | 50 Ω |
| Signal | |
| Number of outputs | 1 |
| Configurable/programmable | Yes, unconfigured |
| Voltage output signal | 0 V ... 10 V (Indicate different setting for order, different configuration via DIP switch) |
| Max. voltage output signal | 15 V |
| Max. current output signal | 45 mA |
| Load/output load voltage output | ≥ 5 kΩ |
| Load/output load current output | ≤ 500 Ω |
| Output ripple (current) | < 40 µAPP (For 500 Ω) |
| Status display | Green LED (supply voltage) |
| Dimensional drawing |
|
| Width | 12.4 mm |
| Depth | 147 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PBT and polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | max. -20 °C ... 60 °C (see data sheet) |
| Ambient temperature (storage/transport) | -20 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| Electrical isolation | 3-way isolation |
| Item number | 2835684 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 097 |
| Product key | DK1XXX |
| GTIN | 4017918907341 |
| Weight per piece (including packing) | 88.6 g |
| Weight per piece (excluding packing) | 93.7 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 9.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121008 |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates