PI-N-UI-UI-AO
-
Signal isolator
2835671
Non Ex Analog Output: output signal conditioner. Isolates and converts analog standard signals. With configurable input/output. 3-way isolated (input/output/supply). Configured.
Product details
Product type | Signal conditioner |
Application | Analog OUT |
No. of channels | 1 |
Alignment span | ± 5 % |
Alignment zero | ± 4 % |
Limit frequency (3 dB) | 30 Hz |
Step response (10-90%) | 11 ms |
Maximum temperature coefficient | 0.0075 %/K |
Maximum transmission error | ≤ 0.1 % (Of end value (at 20°C)) |
Electrical isolation Input/output | |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Electrical isolation Input/power supply | |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Electrical isolation Output/supply | |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Typical current consumption | 35 mA (24 V DC / 20 mA) |
Max. current consumption | 50 mA |
Power consumption | typ. 0.84 W (24 V DC / 20 mA) |
max. 1.2 W |
Signal | |
Configurable/programmable | Yes, preconfigured |
Voltage input signal | 0 V ... 10 V (Indicate different setting for order 2835671, different configuration via DIP switch) |
Max. voltage input signal | 30 V |
Max. current input signal | 50 mA |
Input resistance of voltage input | 1 MΩ |
Input resistance current input | 50 Ω |
Signal | |
Configurable/programmable | Yes, preconfigured |
Voltage output signal | 0 V ... 10 V (Indicate different setting for order 2835671, different configuration via DIP switch) |
Max. voltage output signal | 15 V |
Max. current output signal | 45 mA |
Load/output load voltage output | ≥ 5 kΩ |
Load/output load current output | ≤ 500 Ω |
Output ripple (current) | < 40 µAPP (For 500 Ω) |
Status display | Green LED (supply voltage) |
Dimensional drawing |
|
Width | 12.4 mm |
Depth | 147 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | PBT and polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | max. -20 °C ... 60 °C (see data sheet) |
Ambient temperature (storage/transport) | -20 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
Item number | 2835671 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | DK1XXX |
GTIN | 4017918907389 |
Weight per piece (including packing) | 92.5 g |
Weight per piece (excluding packing) | 91.4 g |
Customs tariff number | 85437090 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates