PI-EX-ME-IDS-I/I
-
Signal isolator
2835451
Output isolator, SMART, (analog OUT), output: intrinsically safe, input signal: 0(4) ... 20 mA, output signal: 0(4) ... 20 mA
Product details
| Application | Analog OUT |
| No. of channels | 1 |
| Test voltage input/output | 1.5 kV AC (50 Hz, 60 s) |
| Step response (10-90%) | 2.2 ms |
| Maximum temperature coefficient | < 0.01 %/K |
| Maximum transmission error | ≤ 0.1 % (of final value) |
| Supply | |
| Supply voltage range | 20 V DC ... 30 V DC |
| Max. current consumption | < 60 mA (at 24 V DC/20 mA) |
| Power consumption | < 1.4 W |
| Signal | |
| Description of the input | Current input |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Input voltage limitation | 5 V (at 50 mA) |
| Input resistance current input | 250 Ω (dynamic) |
| 50 Ω (static) | |
| Signal | |
| Output description | intrinsically safe |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Load/output load current output | 750 Ω |
| Connection method | Pluggable screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Safety data | |
| Max. output voltage Uo | 27.3 V |
| Max. output current Io | 93 mA |
| Max. output power Po | 635 mW |
| Safety-related maximum voltage Um | 250 V |
| IIB: Max. external inductivity Lo / Max. external capacitance Co | 14.8 mH / 683 nF |
| IIC: Max. external inductivity Lo / Max. external capacitance Co | 2.2 mH / 88 nF |
| Data communication (bypass) | |
| HART function | Yes |
| Protocols supported | HART |
| Status display | Green LED (supply voltage) |
| Dimensional drawing |
|
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -25 °C ... 80 °C |
| Permissible humidity (operation) | ≤ 75 % (annual average) |
| ≤ 95 % (30 days/year, non-condensing) | |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II (1)GD |
| [EEx ia] IIC | |
| Certificate | TÜV 00 ATEX 1524 |
| UL, USA/Canada | |
| Identification | cULus |
| Standards | |
| Standards/regulations | NAMUR recommendation NE 21 |
| Item number | 2835451 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ***** |
| Product key | DK1XXX |
| GTIN | 4017918181185 |
| Weight per piece (including packing) | 186 g |
| Weight per piece (excluding packing) | 155.81 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates