PI-EX-ME-2NAM/TO
   - 
  Signal isolator
    
      2835480
      
      
    
  
      NAMUR switching amplifier, 2-channel, input: Intrinsically safe, transistor output
Product details
| Product type | Signal conditioner | 
| Application | Digital IN | 
| No. of channels | 2 | 
| Test voltage input/output | 1.5 kV AC (50 Hz, 60 s) | 
| Electrical isolation Input/output/power supply | |
| Electrical isolation | 375 V (Peak value, in acc. with EN 50020) | 
| Supply | |
| Supply voltage range | 20 V DC ... 30 V DC | 
| Max. current consumption | < 45 mA (24 V DC) | 
| Power consumption | 0.5 W (per channel) | 
| Signal: NAMUR | |
| Description of the input | intrinsically safe | 
| Available input sources | NAMUR proximity sensors (IEC/EN 60947-5-6) | 
| floating switch contacts | |
| Switch contacts with resistance circuit | |
| Switching threshold "0" signal current | < 1.55 mA (blocking) | 
| Switching threshold "1" signal, current | > 1.75 mA (conductive) | 
| Line fault detection | Can be disconnected by bridging X1, X2 or X5, X6 | 
| Open-circuit voltage | 8.5 V DC | 
| Switching: Transistor | |
| Configurable/programmable | Can be inverted via a switch in the front of the housing | 
| Continuous load current | max. 100 mA (short-circuit-proof) | 
| Supply voltage | 24 V DC (max. 30 V DC, external) | 
| Frequency | 700 Hz | 
| Signal | |
| Switching behavior | can be inverted via a switch in the front of the housing | 
| Connection method | Pluggable screw connection | 
| Stripping length | 8 mm | 
| Screw thread | M3 | 
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section AWG | 24 ... 14 | 
| Tightening torque | 0.5 Nm ... 0.6 Nm | 
| Safety data | |
| Max. output voltage Uo | 10.5 V | 
| Max. output current Io | 26 mA | 
| Max. output power Po | 67 mW | 
| Safety-related maximum voltage Um | 250 V AC | 
| IIB: Max. external inductivity Lo / Max. external capacitance Co | 160 mH / 16.8 µF | 
| IIC: Max. external inductivity Lo / Max. external capacitance Co | 45 mH / 2.41 µF | 
| Status display | Green LED (supply voltage) | 
| LED yellow (switching state) | |
| Red LED (line errors) | 
| Dimensional drawing |  | 
| Width | 22.5 mm | 
| Height | 99 mm | 
| Depth | 114.5 mm | 
| Color | green (RAL 6021) | 
| Flammability rating according to UL 94 | V0 | 
| Housing material | Polyamide PA non-reinforced | 
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C | 
| Ambient temperature (storage/transport) | -25 °C ... 80 °C | 
| Permissible humidity (operation) | ≤ 75 % (annual average) | 
| ≤ 95 % (30 days/year, non-condensing) | |
| CE | |
| Certificate | CE-compliant | 
| ATEX | |
| Identification |  II (1)GD | 
| [EEx ia] IIC | |
| Certificate | TÜV 00 ATEX 1527 | 
| UL, USA/Canada | |
| Identification | cULus | 
| Standards | |
| Standards/regulations | NAMUR recommendation NE 21 | 
| Item number | 2835480 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | 097 | 
| Product key | DK1XXX | 
| GTIN | 4017918181215 | 
| Weight per piece (including packing) | 170.2 g | 
| Weight per piece (excluding packing) | 148.63 g | 
| Customs tariff number | 85437090 | 
| Country of origin | DE | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates