PI-EX-ME-2NAM/COC-120VAC
-
Signal isolator
2835781
NAMUR switching amplifier, 2-channel, input: intrinsic safety, output: relay, changeover contact, input voltage: 120 V AC
Product details
Product type | Signal conditioner |
Application | Digital IN |
No. of channels | 2 |
Limit frequency (3 dB) | 20 Hz (max. switching frequency) |
Line monitoring | NE 21 |
Test voltage input/output | 1.5 kV AC (50 Hz, 60 s) |
Electrical isolation Input/output/power supply | |
Electrical isolation | 375 V (Peak value, in acc. with EN 50020) |
Supply | |
Nominal supply voltage | 120 V AC ±10 % |
Max. current consumption | < 50 mA |
Power consumption | 2.2 VA (per channel) |
Signal: NAMUR | |
Description of the input | intrinsically safe |
Available input sources | NAMUR proximity sensors (IEC/EN 60947-5-6) |
floating switch contacts | |
Switch contacts with resistance circuit | |
Switching threshold "0" signal current | < 1.55 mA (blocking) |
Switching threshold "1" signal, current | > 1.75 mA (conductive) |
Line fault detection | Can be disconnected by bridging X1, X2 or X5, X6 |
Non-load voltage | 8.5 V DC |
Switching: Relay | |
Configurable/programmable | Can be inverted via a switch in the front of the housing |
Contact switching type | 1 changeover contact per channel |
Limiting continuous current | 5 A (250 V AC) |
2 A (100 V DC) | |
Min. switching current | 1 mA |
Interrupting rating (ohmic load) max. | 100 VA (250 V AC) |
50 W (100 V DC) | |
Frequency | 20 Hz |
Signal | |
Switching behavior | can be inverted via a switch in the front of the housing |
Connection method | Pluggable screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Max. output voltage Uo | 10.5 V |
Max. output current Io | 26 mA |
Max. output power Po | 67 mW |
Safety-related maximum voltage Um | 250 V |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 160 mH / 16.8 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 45 mH / 2.41 µF |
Status display | Green LED (supply voltage) |
LED yellow (switching state) | |
Red LED (line errors) |
Dimensional drawing |
|
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Permissible humidity (operation) | ≤ 75 % (annual average) |
≤ 95 % (30 days/year, non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1)GD |
[EEx ia] IIC | |
Certificate | TÜV 00 ATEX 1528 |
UL, USA/Canada | |
Identification | cULus |
Standards | |
Standards/regulations | NAMUR recommendation NE 21 |
Item number | 2835781 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | DK1XXX |
Catalog page | Page 404 (IF-2007) |
GTIN | 4017918878023 |
Weight per piece (including packing) | 253.761 g |
Weight per piece (excluding packing) | 142.08 g |
Customs tariff number | 85437090 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates