PI/EX-ME-2IDLP-I/I
-
Signal isolator
2835464
Passive output isolator (analog OUT), 2-channel, output: intrinsically safe, input signal: 0(4) ... 20 mA, output signal: 0(4) ... 20 mA
Product details
Product type | Signal conditioner |
Application | Analog OUT |
No. of channels | 2 |
Line monitoring | NE 21 |
Linearity error | < 0.1 % (of final value) |
Test voltage input/output | 1.5 kV AC (50 Hz, 60 s) |
Maximum temperature coefficient | < 0.01 %/K |
Electrical isolation Input/output | |
Electrical isolation | 375 V (Peak value, in acc. with EN 50020) |
Supply | |
Designation | passive |
Nominal supply voltage | 8.4 V + 0.02 x load x (V/Ω) |
Supply voltage range | 8.4 V DC ... 30 V DC (from the current loop of the input, no separate auxiliary power supply necessary) |
Signal | |
Description of the input | Current input |
Available input sources | Current |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Voltage dissipation | 8.4 V (input voltage: UI = 8.4 V + 0.02 x load x (V/Ω)) |
Signal | |
Output description | intrinsically safe |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Load/output load current output | 500 Ω |
Connection method | Pluggable screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Max. output voltage Uo | 12.6 V |
Max. output current Io | 95 mA |
Max. output power Po | 475 mW |
Safety-related maximum voltage Um | 250 V |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 5 mH / 1.06 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 1.5 mH / 0.38 µF |
Dimensional drawing |
|
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Permissible humidity (operation) | ≤ 75 % (annual average) |
≤ 95 % (30 days/year, non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1)GD |
[EEx ia] IIC | |
Certificate | TÜV 00 ATEX 1525 |
UL, USA/Canada | |
Identification | cULus |
Standards | |
Standards/regulations | NAMUR recommendation NE 21 |
Item number | 2835464 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | DK1XXX |
Catalog page | Page 403 (IF-2007) |
GTIN | 4017918181192 |
Weight per piece (including packing) | 229.7 g |
Weight per piece (excluding packing) | 202.2 g |
Customs tariff number | 85437090 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates