MINI MCR-BL-I-2I
-
Input signal conditioner
2810829
4-way signal duplicator for electrical isolation and duplication of analog signals with screw connection, input signal: 4 mA ... 20 mA, output signal: 2 x 4 mA ... 20 mA
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product family | ESSENTIAL edition |
| No. of channels | 2 |
| Configuration | INTERBUS |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Functionality | |
| Configuration | INTERBUS |
| Electrical isolation | 4-way isolation |
| Limit frequency (3 dB) | approx. 35 Hz |
| Protective circuit | Transient protection |
| Step response (10-90%) | 500 ms |
| Maximum temperature coefficient | < 0.01 %/K |
| Temperature coefficient, typical | < 0.004 %/K |
| Maximum transmission error | ≤ 0.2 % (of final value) |
| Transmission error, typical | < 0.1 % |
| Electrical isolation Input/output/power supply | |
| Rated insulation voltage | 50 V AC/DC |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) |
| Insulation | Basic insulation in accordance with IEC/EN 61010 |
| Supply | |
| Nominal supply voltage | 24 V DC ±10 % |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Max. current consumption | < 30 mA |
| Power consumption | < 600 mW |
| Signal: Current | |
| Number of inputs | 1 |
| Configurable/programmable | no |
| Current input signal | 4 mA ... 20 mA |
| Max. current input signal | 50 mA |
| Input resistance current input | approx. 50 Ω |
| Signal: Current | |
| Number of outputs | 2 |
| Open-circuit voltage | 9 V |
| Current output signal | 2x 4 mA ... 20 mA |
| Max. current output signal | 20.5 mA |
| Load/output load current output | ≤ 250 Ω (at 20 mA) |
| Ripple | < 20 mVPP (at 250 Ω) |
| Connection method | Screw connection |
| Stripping length | 12 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 12 |
| Dimensional drawing |
|
| Width | 6.2 mm |
| Height | 93.1 mm |
| Depth | 102.5 mm |
| Color | green (RAL 6021) |
| Housing material | PBT |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -10 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 65 °C |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrostatic discharge | |
| Comments | Safety measures must be taken to prevent electrostatic discharge. |
| Electrical isolation | 4-way isolation |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2810829 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DKA |
| Product key | DKA131 |
| GTIN | 4046356672573 |
| Weight per piece (including packing) | 68.2 g |
| Weight per piece (excluding packing) | 63 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 9.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 35441543-ebea-4a01-b277-948965549871 |
| EF3.1 Climate Change | |
| CO2e kg | 2.722 kg CO2e |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates