The 6.2 mm wide standard signal 3-way isolating amplifier MINI MCR-SL-I-I(-SP) is used for electrical isolation, amplification and filtering of standard signals.
On the input and output side, the analog standard signals 0...20 mA or 4...20 mA are available, electrically isolated.
Power (19.2 V DC to 30 V DC) can be supplied through connection terminal blocks on the modules or in conjunction with the DIN rail connector.
MINI MCR-SL-I-I
-
Input signal conditioner
2864406
3-way signal conditioner, for electrical isolation of analog signals, with screw connection, input signal: 0(4) mA ... 20 mA, output signal: 0(4) mA ... 20 mA
Product details
UL Recognized
Approval ID: E238705BV
Approval ID: 39933/B0_BVDNV
Approval ID: TAA000020NcUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Power supply possible via the foot element (TBUS)
Entry-level alternative to configurable signal conditioners
Low power consumption
3-way isolation
Highly-compact isolating amplifier for electrical isolation, conversion, amplification, and filtering of standard analog signals
Fixed signal combinations