MINI MCR-BL-UI-UI
-
Signal conditioner
1070346
3-way signal conditioner for the electrical isolation of analog signals, I/O can be configured via DIP switches, with screw connection, standard configuration
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product family | ESSENTIAL edition |
| No. of channels | 1 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | approx. 100 Hz |
| Step response (10-90%) | 3.2 ms |
| Temperature coefficient, typical | < 0.002 %/K |
| Maximum transmission error | < 0.2 % (of final value) |
| < 0.5 % (Without adjustment) | |
| Electrical isolation Input/output/power supply | |
| Rated insulation voltage | 50 V AC/DC |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) |
| Insulation | Basic insulation in accordance with IEC/EN 61010 |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715) |
| Max. current consumption | < 19 mA (Current output, at 24 V DC incl. load) |
| < 9 mA (Voltage output, at 24 V DC incl. load) | |
| Power consumption (I output) | < 450 mW (Current output) |
| Power consumption (U output) | < 200 mW (Voltage output) |
| Signal: Voltage/current | |
| Number of inputs | 1 |
| Configurable/programmable | Yes, preconfigured |
| Voltage input signal | 0 V ... 10 V |
| 0 V ... 5 V | |
| Max. voltage input signal | 30 V |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Max. current input signal | 50 mA |
| Input resistance of voltage input | approx. 100 kΩ |
| Input resistance current input | approx. 50 Ω |
| Signal: Voltage/current | |
| Voltage output signal | 0 V ... 10 V |
| 0 V ... 5 V | |
| Max. voltage output signal | approx. 12.5 V |
| Open-circuit voltage | approx. 12.5 V |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Max. current output signal | 28 mA |
| Short-circuit current | approx. 22 mA |
| Load/output load voltage output | ≥ 10 kΩ |
| Load/output load current output | < 500 Ω (at 20 mA) |
| Ripple | < 20 mVPP (at 500 Ω) |
| Connection method | Screw connection |
| Stripping length | 12 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 12 |
| Dimensional drawing |
|
| Width | 6.2 mm |
| Height | 109.5 mm |
| Depth | 119.2 mm |
| Color | traffic grey B (RAL 7043) |
| Housing material | PBT |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -10 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 65 °C |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrical isolation | 3-way isolation |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 1070346 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DKA |
| Product key | DKA131 |
| GTIN | 4055626749815 |
| Weight per piece (including packing) | 66.8 g |
| Weight per piece (excluding packing) | 59 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 9.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | bf68e761-3686-48cd-98b4-506ed8330281 |
| EF3.1 Climate Change | |
| CO2e kg | 2.153 kg CO2e |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates