MCR-FL-C-UI-UI-DCI-24/230
-
Signal conditioner
2814838
MCR 3-way isolating amplifier, with configurable inputs/outputs, reliable isolation and wide range power supply, for electrical isolation of analog signals
Product details
Product type | Signal conditioner |
No. of channels | 1 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Limit frequency (3 dB) | < 10 Hz (can be switched) |
approx. 10 kHz (default setting, 10 Hz can be switched) | |
Test voltage, input/output/supply | 4 kV AC (50 Hz, 60 s) |
Test voltage | 1 kV AC/DC |
Protective circuit | Transient protection |
Step response (10-90%) | 35 ms (10 Hz) |
35 µs (10 kHz) | |
Maximum temperature coefficient | 0.005 %/K |
Maximum transmission error | ≤ 0.1 % (of final value) |
Electrical isolation | |
Insulation | Basic insulation in accordance with IEC/EN 61010-1 |
Supply | |
Supply voltage range | 20 V AC/DC ... 253 V AC/DC |
Max. current consumption | 30 mA (Without load current) |
Power consumption | approx. 2 VA (AC) |
approx. 1 W (DC) |
Signal: Current input | |
Description of the input | Current input |
Configurable/programmable | Yes, can be reconnected/switched |
Current input signal | 0 mA ... 20 mA (default setting) |
4 mA ... 20 mA | |
Max. current input signal | approx. 22 mA |
Voltage dissipation | approx. 250 mV (at 20 mA) |
Signal: Voltage input | |
Description of the input | Voltage input |
Voltage input signal | 0 V ... 10 V |
Max. voltage input signal | 11 V |
Input resistance of voltage input | approx. 1 MΩ |
Signal | |
Configurable/programmable | Yes, can be switched |
Voltage output signal | 0 V ... 10 V |
Max. voltage output signal | 11 V |
Current output signal | 0 mA ... 20 mA (default setting) |
4 mA ... 20 mA | |
Max. current output signal | approx. 22 mA |
Load/output load voltage output | ≥ 1 kΩ (at 10 V) |
Load/output load current output | ≤ 600 Ω (at 20 mA) |
Ripple | < 10 mVPP |
Connection method | Pluggable screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -10 °C ... 70 °C |
Electromagnetic compatibility | Conformance with EMC directive |
Mounting position | any |
Item number | 2814838 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 095 |
Product key | DK1XXX |
Catalog page | Page 310 (IF-2007) |
GTIN | 4017918190811 |
Weight per piece (including packing) | 126.2 g |
Weight per piece (excluding packing) | 126.2 g |
Customs tariff number | 85437090 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates