MCR-FL-C-UI-2UI-DCI
   - 
  Input signal conditioner
    
      2814854
      
      
    
  
      MCR signal multiplier, for doubling and electrical isolation of analog signals, unconfigured
      Free download available.
      Downloads
    
  Product details
| Product type | Input signal conditioner | 
| No. of channels | 2 | 
| Electrical isolation between input and output | yes | 
| Limit frequency (3 dB) | 30 Hz | 
| Maximum power dissipation for nominal condition | 15 mW | 
| Test voltage, input/output/supply | 1.5 kV AC (50 Hz, 60 s) | 
| Protective circuit | Transient protection | 
| Step response (10-90%) | 12 ms | 
| Maximum temperature coefficient | < 0.015 %/K | 
| Temperature coefficient, typical | 0.0075 %/K | 
| Maximum transmission error | ≤ 0.15 % (of final value) | 
| Transmission error, typical | 0.05 % (of final value) | 
| Supply | |
| Supply voltage range | 20 V DC ... 30 V DC | 
| Max. current consumption | < 25 mA | 
| Signal | |
| Description of the input | Current input | 
| Number of inputs | 1 | 
| Configurable/programmable | Yes, preconfigured | 
| Current input signal | 0 mA ... 24 mA (freely selectable in 0.1 mA steps) | 
| Max. current input signal | 50 mA | 
| Input resistance current input | 50 Ω | 
| Current measuring range | min. 8 mA | 
| Supply voltage | 24 V DC | 
| Signal | |
| Description of the input | Voltage input | 
| Configurable/programmable | Yes, preconfigured | 
| Voltage input signal | 0 V ... 12 V (freely selectable in 0.1 V steps) | 
| Max. voltage input signal | 30 V | 
| Input resistance of voltage input | 200 kΩ | 
| Voltage measuring range | min. 4 V | 
| Signal: | |
| Number of outputs | 2 | 
| Configurable/programmable | Yes, preconfigured | 
| Voltage output signal | 0 V DC ... 10 V DC (refer to the order key) | 
| 2 V DC ... 10 V DC | |
| 0 V DC ... 5 V DC | |
| 1 V DC ... 5 V DC | |
| Max. voltage output signal | 15 V | 
| Load/output load voltage output | ≥ 10 kΩ | 
| Signal: | |
| Configurable/programmable | Yes, preconfigured | 
| Current output signal | 0 mA ... 20 mA (refer to the order key) | 
| 4 mA ... 20 mA | |
| 0 mA ... 10 mA | |
| Max. current output signal | 35 mA | 
| Load/output load current output | ≤ 600 Ω | 
| Connection method | Screw connection | 
| Stripping length | 8 mm | 
| Screw thread | M3 | 
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section AWG | 24 ... 14 | 
| Dimensional drawing |  | 
| Width | 17.5 mm | 
| Height | 99 mm | 
| Depth | 114.5 mm | 
| Color | green (RAL 6021) | 
| Housing material | Polyamide PA non-reinforced | 
| Ambient conditions | |
| Degree of protection | IP20 | 
| Ambient temperature (operation) | -25 °C ... 55 °C | 
| CE | |
| Certificate | CE-compliant | 
| UL, USA/Canada | |
| Identification | Class I, Div. 2, Groups A, B, C, D or Non-Hazardous Locations | 
| Mounting type | DIN rail mounting | 
| Mounting position | any | 
| Item number | 2814854 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | 095 | 
| Product key | DK1XXX | 
| Weight per piece (including packing) | 138.4 g | 
| Weight per piece (excluding packing) | 138.4 g | 
| Customs tariff number | 85437090 | 
| Country of origin | DE | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-50 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Calibrated selectable input and output signals
        4-way isolation
        PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates