MCR-C-UI-UI-DCI-NC
-
Signal conditioner
2810939
MCR 3-way signal conditioner, with configurable input/output, for the electrical isolation of analog signals, not configured. Replacement item: 2811446 MACX MCR-UI-UI-NC.
Free download available.
Downloads
Product details
| No. of channels | 1 |
| Alignment span | ± 2 % |
| Alignment zero | ± 2 % |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | 30 Hz |
| Maximum power dissipation for nominal condition | 900 mW |
| Test voltage input/output | 1.5 kV AC (50 Hz, 60 s) |
| Test voltage power supply/signal | 1 kV AC (50 Hz, 60 s) |
| Protective circuit | Transient protection |
| Step response (10-90%) | 11 ms |
| Maximum temperature coefficient | 0.0075 %/K |
| Maximum transmission error | ≤ 0.1 % (of final value) |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC |
| Max. current consumption | < 30 mA (without load) |
| Signal | |
| Number of inputs | 1 |
| Configurable/programmable | Yes, standard configuration IN 0 ... 10 V, OUT 0 ... 10 V |
| Voltage input signal | 0 V ... 10 V (please indicate if different setting when ordering) |
| Max. voltage input signal | 30 V |
| Max. current input signal | 50 mA |
| Input resistance of voltage input | 1 MΩ |
| Input resistance current input | 50 Ω |
| Signal | |
| Number of outputs | 1 |
| Configurable/programmable | Yes, unconfigured |
| Voltage output signal | 0 V ... 10 V (please indicate if different setting when ordering) |
| Max. voltage output signal | 15 V |
| Max. current output signal | 30 mA |
| Load/output load voltage output | ≥ 10 kΩ |
| Load/output load current output | ≤ 500 Ω |
| Connection method | Pluggable screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green (RAL 6021) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| Class I, Div. 2, Groups A, B, C, D | |
| Class I, Zone 2, Group IIC | |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2810939 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK1 |
| Product key | DK1XXX |
| GTIN | 4017918118303 |
| Weight per piece (including packing) | 138.6 g |
| Weight per piece (excluding packing) | 138.4 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ETIM
| ETIM 9.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121008 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15, 15(a), 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates