EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group D | ||||
20 - 12 |
Sensor/actuator terminal block, upper level for signal feed-through, bridgeable, middle level for potential distribution, with insertion bridges, lower level with PE foot, nom. voltage: 250 V, nominal current: 20 A, number of connections: 3, connection method: Screw connection, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: dark gray
General | |
Note | The max. load current must not be exceeded by the total current of all connected conductors. |
Product type | Sensor/actuator terminal block |
Number of connections | 3 |
Number of rows | 3 |
Insulation characteristics | |
Overvoltage category | III |
Maximum power dissipation for nominal condition | 0.77 W |
Number of connections per level | 2 |
Nominal cross section | 2.5 mm² |
Rated cross section AWG | 12 |
Screw thread | M2,5 |
Note | Please observe the current carrying capacity of the DIN rails. |
Tightening torque | 0.4 ... 0.5 Nm |
Stripping length | 8 mm |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.2 mm² ... 2.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.2 mm² ... 2.5 mm² |
Cross-section with insertion bridge, rigid | 0.2 mm² ... 4 mm² |
Cross-section with insertion bridge, flexible | 0.2 mm² ... 2.5 mm² |
Cross-section with insertion bridge, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
Cross-section with insertion bridge, flexible, with ferrule with plastic sleeve | 0.25 mm² ... 2.5 mm² |
Nominal current | 20 A (with a 2.5 mm² conductor cross section) |
Maximum load current | 20 A (at a conductor cross section of 2.5 mm²; it must not be exceeded by the total current.) |
Nominal voltage | 250 V |
Width | 6.2 mm |
Height | 62 mm |
Depth on NS 35/7,5 | 55.3 mm |
Depth on NS 35/15 | 62.8 mm |
Color | traffic grey B (RAL 7043) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Test voltage setpoint | 1.5 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 2.5 mm² | 0.3 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 1.5 kV |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 32/NS 35 |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 rpm |
Revolutions | 135 |
Conductor cross section/weight | 0.25 mm² / 0.2 kg |
2.5 mm² / 0.7 kg | |
4 mm² / 0.9 kg | |
Result | Test passed |
Aging | |
Temperature cycles | 192 |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Pulse shape | Half-sine |
Acceleration | 30g |
Shock duration | 18 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3246882 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BEK |
Product key | BEK217 |
GTIN | 4046356689724 |
Weight per piece (including packing) | 14.61 g |
Weight per piece (excluding packing) | 14.61 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS-13.0 | 27250112 |
ETIM 9.0 | EC000900 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |