SAC-8P-M12MS/ 4,0-853/M12FR HN
-
Sensor/actuator cable
1404954
Sensor/actuator cable, 8-pos., PUR, black, shielded, straight M12 male plug, A-coded, to angled M12 female plug, A-coded, cable length: 4 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 8 |
No. of cable outlets | 1 |
Coding | A |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V AC |
30 V DC |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 8 |
Coding type | A |
Connection 2 | |
Type | Socket angled M12 |
Number of positions | 8 |
Coding type | A |
Cable length | 4 m |
Cable weight | 22 kg/km |
Copper weight | 13.5 kg/km |
UL AWM Style | 20963 (80°C/30 V) |
Number of positions | 8 |
Shielded | yes |
Conductor structure | 4x2xAWG28/19; S/UTP |
Conductor structure signal line | 19x 0.08 mm |
AWG signal line | 28 |
Conductor cross section | 4x 2x 0.09 mm² |
Wire diameter incl. insulation | 0.6 mm |
External cable diameter | 3.70 mm ±0.1 mm |
Outer sheath, material | PUR |
External sheath, color | black |
Conductor material | Tin-plated Cu litz wires |
Material, filler | Yarn |
Material wire insulation | TPE |
Thickness, outer sheath | nom. 0.45 mm |
Twisted pairs | 2 cores to the pair |
Overall twist | Four pairs and four fillers to the core |
Optical shield covering | 85 % |
Shield resistance | approx. 36.00 Ω/km |
Max. conductor resistance | ≤ 222 Ω/km |
Insulation resistance | ≥ 200 MΩ*km |
Cable capacity | nom. 110 pF/m (Within a pair of wires) |
Nominal voltage, cable | 30 V |
Test voltage Core/Core | 0.5 kV (50 Hz, 1 min.) |
Test voltage Core/Shield | 0.50 kV (50 Hz, 1 min.) |
Smallest bending radius, fixed installation | 10 mm |
Smallest bending radius, movable installation | 50 mm |
Dynamic load capacity (bending) | Max. bending cycles: 3000000 |
Flame resistance | in accordance with EN 50265-2-1 |
in acc. to UL VW1 | |
Other resistance | Hydrolysis-resistant (In accordance with D 253 377-02-A-01 F83558) |
Media resistance (In accordance with D 253 377-02-A-01 F83558) | |
Special properties | Silicone-free |
PVC-free | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-10 °C ... 80 °C (Cable, flexible installation) | |
100 °C (with limited hydrolysis/media resistance) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 |
Standard designation | M12 connector |
Item number | 1404954 |
Packing unit | 1 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1CMA |
GTIN | 4046356729628 |
Weight per piece (including packing) | 127.1 g |
Weight per piece (excluding packing) | 127.1 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates