SAC-8P-M12MS/ 1,0-853/M12FS HN
-
Sensor/actuator cable
1404943
Sensor/actuator cable, 8-pos., PUR, black, shielded, straight M12 male plug, A-coded, to straight M12 female plug, A-coded, cable length: 1 m
Product details
| Product type | Sensor/actuator cable |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Coding | A |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Plug straight M12 |
| Number of positions | 8 |
| Coding type | A |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 8 |
| Coding type | A |
| Cable length | 1 m |
| Cable weight | 22 kg/km |
| Copper weight | 13.5 kg/km |
| UL AWM Style | 20963 (80°C/30 V) |
| Number of positions | 8 |
| Shielded | yes |
| Conductor structure | 4x2xAWG28/19; S/UTP |
| Conductor structure signal line | 19x 0.08 mm |
| AWG signal line | 28 |
| Conductor cross section | 4x 2x 0.09 mm² |
| Wire diameter incl. insulation | 0.6 mm |
| External cable diameter | 3.70 mm ±0.1 mm |
| Outer sheath, material | PUR |
| External sheath, color | black |
| Conductor material | Tin-plated Cu litz wires |
| Material, filler | Yarn |
| Material wire insulation | TPE |
| Thickness, outer sheath | nom. 0.45 mm |
| Twisted pairs | 2 cores to the pair |
| Overall twist | Four pairs and four fillers to the core |
| Optical shield covering | 85 % |
| Shield resistance | approx. 36.00 Ω/km |
| Max. conductor resistance | ≤ 222 Ω/km |
| Insulation resistance | ≥ 200 MΩ*km |
| Cable capacity | nom. 110 pF/m (Within a pair of wires) |
| Nominal voltage, cable | 30 V |
| Test voltage Core/Core | 0.5 kV (50 Hz, 1 min.) |
| Test voltage Core/Shield | 0.50 kV (50 Hz, 1 min.) |
| Smallest bending radius, fixed installation | 10 mm |
| Smallest bending radius, movable installation | 50 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 3000000 |
| Flame resistance | in accordance with EN 50265-2-1 |
| in acc. to UL VW1 | |
| Other resistance | Hydrolysis-resistant (In accordance with D 253 377-02-A-01 F83558) |
| Media resistance (In accordance with D 253 377-02-A-01 F83558) | |
| Special properties | Silicone-free |
| PVC-free | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -10 °C ... 80 °C (Cable, flexible installation) | |
| 100 °C (with limited hydrolysis/media resistance) |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Standard designation | M12 connector |
| Item number | 1404943 |
| Packing unit | 1 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF1 |
| Product key | AF1CMA |
| GTIN | 4046356729543 |
| Weight per piece (including packing) | 60.7 g |
| Weight per piece (excluding packing) | 60.7 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 8.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1,6,7,8,9,14,15,16,17,17,18,18-Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) (CAS: n/a) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates