SAC-5P- 0,5-BF145/M12FS SH NC
-
Sensor/actuator cable
1408115
Sensor/actuator cable, 5-pos., free cable end to straight M12 socket, A-coded, cable length: 5 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 5 |
No. of cable outlets | 1 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 5 |
Coding type | A |
Cable length | 0.5 m |
POC irradiated halogen-free black [BF 145] | |
Cable weight | 86 kg/km |
Number of positions | 5 |
Shielded | yes |
Cable type | POC irradiated halogen-free black [BF 145] |
AWG signal line | 20 |
Conductor cross section | 5x 0.5 mm² |
Wire diameter incl. insulation | 1.9 mm |
External cable diameter | 7.30 mm |
Outer sheath, material | POC |
External sheath, color | black RAL 9005 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | POC |
Single wire, color | black 1, black 2, black 3, black 4, black 5 |
Overall twist | 5 wires around filler to the core |
Nominal voltage, cable | 300 V |
Test voltage Core/Core | 3500 V |
Test voltage Core/Shield | 2500.00 V |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 12 x D |
Smallest bending radius, fixed installation | 30 mm |
Smallest bending radius, movable installation | 88 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 10 x D, Traversing path: 5 m, Traversing rate: 4 m/s, Acceleration: 5 m/s² |
Halogen-free | according to IEC 60754-1 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | IEC 60332-1 |
According to DIN EN 50265-2-1 | |
Concentration of fumes | in accordance with IEC 61034 |
EN 50268-2 | |
Other resistance | Good resistance to aggressive media |
Special properties | Irradiated |
Ambient temperature (operation) | -55 °C ... 145 °C (cable, fixed installation) |
-35 °C ... 120 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1408115 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1CDA |
GTIN | 4046356791229 |
Weight per piece (including packing) | 55.3 g |
Weight per piece (excluding packing) | 55.3 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 8.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates