SAC-4P-M 8MS/ 1,0-500/M 8FS KA
-
Sensor/actuator cable
1570115
Sensor/actuator cable, 4-position, PVC, gray RAL 7001, Plug straight M8, coding: A, on Socket straight M8, cable length: 1 m
Product details
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V |
| Nominal current IN | 4 A |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Plug straight M8 |
| Number of positions | 4 |
| Coding type | A |
| Connection 2 | |
| Type | Socket straight M8 |
| Number of positions | 4 |
| Cable length | 1 m |
| PVC gray [500] | |
| Dimensional drawing |
|
| Cable weight | 40 kg/km |
| Number of positions | 4 |
| Shielded | no |
| Cable type | PVC gray [500] |
| Conductor structure signal line | 42x 0.10 mm |
| AWG signal line | 22 |
| Conductor cross section | 0.34 mm² |
| Wire diameter incl. insulation | 1.45 mm ±0.02 mm |
| External cable diameter | 5.20 mm ±0.15 mm |
| Outer sheath, material | PVC |
| External sheath, color | gray RAL 7001 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | brown, white, blue, black |
| Thickness, insulation | ≥ 0.23 mm (Core insulation) |
| ≥ 0.76 mm (Outer cable sheath) | |
| Overall twist | 4 wires, twisted |
| Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
| Nominal voltage, cable | ≤ 300 V (AC) |
| Test voltage | ≥ 3000 V (AC) |
| Smallest bending radius, fixed installation | 26 mm |
| Smallest bending radius, movable installation | 52 mm |
| Flame resistance | in accordance with FT1 as per UL 758 |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
| -25 °C ... 80 °C (cable, fixed installation) | |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Item number | 1570115 |
| Packing unit | 5 pc |
| Minimum order quantity | 25 pc |
| Note | Made to order (non-returnable) |
| Sales key | ***** |
| Product key | AF1BCA |
| GTIN | 4046356345033 |
| Weight per piece (including packing) | 50.95 g |
| Weight per piece (excluding packing) | 49.47 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates