SAC-4P-M 8MR/1,5-PUR/M12FR
   - 
  Sensor/actuator cable
    
      1682524
      
      
    
  
      Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug angled M8, coding: A, on Socket angled M12, coding: A, cable length: 1.5 m
Product details
| Product type | Sensor/actuator cable | 
| Number of positions | 4 | 
| No. of cable outlets | 1 | 
| Shielded | no | 
| Coding | A | 
| Insulation characteristics | |
| Overvoltage category | II | 
| Degree of pollution | 3 | 
| Flammability rating according to UL 94 | HB | 
| Seal material | NBR | 
| Material of grip body | TPU, hardly inflammable, self-extinguishing | 
| Contact material | CuSn | 
| Contact surface material | Ni/Au | 
| Contact carrier material | TPU GF | 
| Material for screw connection | Zinc die-cast, nickel-plated | 
| Outer sheath, material | PUR | 
| Conductor material | Bare Cu litz wires | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 30 V | 
| Nominal current IN | 4 A | 
| Max. conductor resistance | 78 Ω/km | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 | 
| Max. bending cycles | 4000000 | 
| Status display | no | 
| Status display present | no | 
| Connection 1 | |
| Type | Plug angled M8 | 
| Number of positions | 4 | 
| Coding type | A | 
| Connection 2 | |
| Type | Socket angled M12 | 
| Number of positions | 4 | 
| Coding type | A | 
| Cable length | 1.5 m | 
| PUR halogen-free black [PUR] | |
| Dimensional drawing | 
                 | 
            
| Cable weight | 25 kg/km | 
| UL AWM Style | 20549 | 
| Number of positions | 4 | 
| Shielded | no | 
| Cable type | PUR halogen-free black [PUR] | 
| Conductor structure signal line | 32x 0.10 mm | 
| AWG signal line | 24 | 
| Conductor cross section | 4x 0.25 mm² (Signal line) | 
| Wire diameter incl. insulation | 1.17 mm ±0.02 mm (Signal line) | 
| External cable diameter | 4.40 mm ±0.15 mm | 
| Outer sheath, material | PUR | 
| External sheath, color | black-gray RAL 7021 | 
| Conductor material | Bare Cu litz wires | 
| Material wire insulation | PP | 
| Single wire, color | brown, white, blue, black | 
| Thickness, insulation | ≥ 0.21 mm (Core insulation) | 
| Thickness, outer sheath | approx. 0.70 mm | 
| Overall twist | 4 wires, twisted | 
| Max. conductor resistance | max. 78 Ω/km (at 20 °C) | 
| Insulation resistance | ≥ 100 GΩ*km (at 20 °C) | 
| Nominal voltage, cable | ≤ 300 V | 
| Test voltage | ≥ 3000 V | 
| Smallest bending radius, fixed installation | 22 mm | 
| Smallest bending radius, movable installation | 44 mm | 
| Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 44 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 5 m/s² | 
| Halogen-free | in accordance with DIN VDE 0472 part 815 | 
| Flame resistance | in accordance with DIN UL-Style 20549 | 
| Resistance to oil | in accordance with DIN EN 60811-2-1 | 
| Other resistance | Highly resistant to acids, alkaline solutions and solvents | 
| hydrolysis and microbe resistant | |
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| Special properties | Flexible cable conduit capable | 
| Silicone-free | |
| Free of substances which would hinder coating with paint or varnish | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) | 
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| IP68 | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) | 
| -40 °C ... 80 °C (cable, fixed installation) | |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Item number | 1682524 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 25 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | 021 | 
| Product key | AF1CCA | 
| GTIN | 4017918159184 | 
| Weight per piece (including packing) | 62.3 g | 
| Weight per piece (excluding packing) | 62.3 g | 
| Customs tariff number | 85444290 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27060311 | 
| ECLASS-15.0 | 27060311 | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-50
               An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates