SAC-4P- 3,0-150/M 8FS
-
Sensor/actuator cable
1517822
Sensor/actuator cable, 4-position, PUR halogen-free, irradiated, welding sputter-resistant, orange RAL 2003, free cable end, on Socket straight M8, coding: A, cable length: 3 m
Product details
| Product type | Sensor/actuator cable |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V |
| Nominal current IN | 4 A |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight M8 |
| Number of positions | 4 |
| Coding type | A |
| Cable length | 3 m |
| PUR irradiated halogen-free orange [150] | |
| Dimensional drawing |
|
| Number of positions | 4 |
| Shielded | no |
| Cable type | PUR irradiated halogen-free orange [150] |
| Conductor structure signal line | 19x 0.15 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² (Signal line) |
| Wire diameter incl. insulation | 1.05 mm ±0.05 mm (Signal line) |
| External cable diameter | 5.20 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | orange RAL 2003 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | brown, white, blue, black |
| Overall twist | 4 wires, twisted |
| Length of twist, overall twist | 27 mm |
| Max. conductor resistance | max. 57 Ω/km |
| Nominal voltage, cable | 320 V (AC) |
| Test voltage | 2500 V (50 Hz, 5 minutes) |
| Smallest bending radius, fixed installation | min. 15 mm |
| Smallest bending radius, movable installation | min. 30 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 52 mm, Traversing path: 10 m, Traversing rate: 3 m/s |
| Dynamic load capacity (torsion) | Torsion: ±360 °/m |
| Halogen-free | The cable is halogen-free |
| Other resistance | hydrolysis and microbe resistant |
| Resistant to welding splashes | |
| Special properties | Silicone-free |
| Irradiated | |
| Ambient temperature (operation) | -50 °C ... 105 °C (cable, fixed installation) |
| -40 °C ... 105 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
| -50 °C ... 105 °C (cable, fixed installation) | |
| -40 °C ... 105 °C (Cable, flexible installation) | |
| Item number | 1517822 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Note | Made to order (non-returnable) |
| Sales key | 021 |
| Product key | AF1BCA |
| GTIN | 4017918936631 |
| Weight per piece (including packing) | 129.7 g |
| Weight per piece (excluding packing) | 129.7 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates