SAC-4P-20,0-PVC/M8FS SH VA
-
Sensor/actuator cable
1404843
Sensor/actuator cable, 4-pos., PVC, black RAL 9005, shielded, free cable end, to straight M8 socket, cable length: 20 m
Product details
| Product type | Sensor/actuator cable |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Stainless steel |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight M8 |
| Number of positions | 4 |
| Coding type | A |
| Cable length | 20 m |
| PVC black [PVC] | |
| Cable weight | 38 kg/km |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PVC black [PVC] |
| Conductor structure signal line | 32x 0.10 mm |
| AWG signal line | 22 |
| Wire diameter incl. insulation | 1.19 mm ±0.02 mm |
| External cable diameter | 5.00 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | brown, white, blue, black |
| Thickness, insulation | ≥ 0.23 mm (Core insulation) |
| ≥ 0.65 mm (Outer cable sheath) | |
| Overall twist | 4 wires, twisted |
| Optical shield covering | 85 % |
| Max. conductor resistance | max. 78 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
| Nominal voltage, cable | 300 V |
| Test voltage | 3000 V |
| Ambient temperature (operation) | -30 °C ... 80 °C (cable, fixed installation) |
| -15 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| IP69K | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1404843 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1 |
| Product key | AF1BJA |
| GTIN | 4046356723992 |
| Weight per piece (including packing) | 800 g |
| Weight per piece (excluding packing) | 800 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates