SAC-4P-15,0-500/M 8FS KA
-
Sensor/actuator cable
1570102
Sensor/actuator cable, 4-position, PVC, gray RAL 7001, free cable end, on Socket straight M8, coding: A, cable length: 15 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 4 A |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M8 |
Number of positions | 4 |
Coding type | A |
Cable length | 15 m |
PVC gray [500] | |
Dimensional drawing |
|
Cable weight | 40 kg/km |
Number of positions | 4 |
Shielded | no |
Cable type | PVC gray [500] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 0.34 mm² |
Wire diameter incl. insulation | 1.45 mm ±0.02 mm |
External cable diameter | 5.20 mm ±0.15 mm |
Outer sheath, material | PVC |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
≥ 0.76 mm (Outer cable sheath) | |
Overall twist | 4 wires, twisted |
Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V (AC) |
Test voltage | ≥ 3000 V (AC) |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 52 mm |
Flame resistance | in accordance with FT1 as per UL 758 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1570102 |
Packing unit | 5 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | AF1BCA |
GTIN | 4046356345019 |
Weight per piece (including packing) | 556 g |
Weight per piece (excluding packing) | 222.22 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates