SAC-3P-M12MS/ 0,6-170/M12FR-2L
-
Sensor/actuator cable
1538364
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, with 2 LEDs, on Socket angled M12, coding: A, with 2 LEDs, cable length: 0.6 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V |
Nominal current IN | 4 A |
Max. conductor resistance | 58 Ω/m |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Max. bending cycles | 4000000 |
Status display | 2 LEDs |
Status display present | yes |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 3 |
Coding type | A |
Connection 2 | |
Type | Socket angled M12 |
Number of positions | 3 |
Coding type | A |
Cable length | 0.6 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 26 kg/km |
UL AWM Style | 20549 |
Number of positions | 3 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 3x 0.34 mm² (Signal line) |
Wire diameter incl. insulation | 1.27 mm ±0.02 mm (Signal line) |
External cable diameter | 4.40 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, blue, black |
Thickness, insulation | ≥ 0.21 mm (Core insulation) |
Thickness, outer sheath | approx. 0.80 mm |
Overall twist | 3 wires, twisted |
Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Smallest bending radius, fixed installation | 22 mm |
Smallest bending radius, movable installation | 44 mm |
Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 44 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | in accordance with DIN UL-Style 20549 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-40 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1538364 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 021 |
Product key | AF1CBA |
GTIN | 4046356075305 |
Weight per piece (including packing) | 36.1 g |
Weight per piece (excluding packing) | 36.1 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates