SAC-3P- 7,0-PUO/A OD
-
Sensor/actuator cable
1426494
Sensor/actuator cable, 3-position, PUR halogen-free, black RAL 9005, free cable end, on Valve connector A, cable length: 7 m, for outdoor applications
Product details
Product type | Sensor/actuator cable with valve connector |
Number of positions | 3 |
Nominal voltage UN | 24 V DC |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Valve connector A |
Cable length | 7 m |
PUR halogen-free black [PUO] | |
Dimensional drawing |
|
Number of positions | 3 |
Shielded | no |
Cable type | PUR halogen-free black [PUO] |
Conductor structure signal line | 16x 0.20 mm |
AWG signal line | 20 |
Conductor cross section | 3x 0.5 mm² |
Wire diameter incl. insulation | 2 mm ±0.05 mm |
External cable diameter | 5.90 mm ±0.1 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PP |
Single wire, color | black 1, black 2, green/yellow |
Overall twist | 3 wires, twisted |
Max. conductor resistance | ≤ 40.1 Ω/km |
Insulation resistance | 70 GΩ*km |
Nominal voltage, cable | 300 V |
Test voltage Core/Core | 3000 V (Spark test) |
Minimum bending radius, fixed installation | 10 x D |
Minimum bending radius, flexible installation | 15 x D |
Smallest bending radius, fixed installation | 59 mm |
Smallest bending radius, movable installation | 89 mm |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with EN 50267-2-1 | |
Resistance to oil | According to DIN EN 50306 |
According to DIN EN 60811-2-1, 138 h at 100°C | |
Other resistance | UV resistant |
hydrolysis and microbe resistant | |
Good resistance to aggressive media | |
Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
-15 °C ... 105 °C (Cable, flexible installation) |
Item number | 1426494 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1DAA |
GTIN | 4055626461229 |
Weight per piece (including packing) | 333.5 g |
Weight per piece (excluding packing) | 325.85 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060312 |
UNSPSC
UNSPSC 21.0 | 31251501 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates