SAC-3P- 5,0-600/M 8FR-2L FB
-
Sensor/actuator cable
1406488
Sensor/actuator cable, 3-position, PP-EPDM halogen-free, gray RAL 7035, free cable end, on Socket angled M8, coding: A, with 2 LEDs, cable length: 5 m, Hygienic design, with plastic knurl
Product details
Product type | Sensor/actuator cable |
Application | Food processing industry |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Seal material | FKM |
Material of grip body | PP |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PP |
Material for screw connection | Polypropylene |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V DC |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | 2 LEDs |
Status display present | yes |
Conductor connection | |
Tightening torque | 0.2 Nm (M8 connectors) |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket angled M8 |
Number of positions | 3 |
Coding type | A |
Cable length | 5 m |
Halogen-free PP gray [600] | |
Dimensional drawing |
|
Cable weight | 19 kg/km |
Number of positions | 3 |
Shielded | no |
Cable type | Halogen-free PP gray [600] |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 3x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.17 mm ±0.02 mm (Signal line) |
External cable diameter | 4.20 mm ±0.15 mm |
Outer sheath, material | PP-EPDM |
External sheath, color | gray RAL 7035 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, blue, black |
Thickness, insulation | ≥ 0.21 mm (Core insulation) |
Thickness, outer sheath | approx. 0.80 mm |
Overall twist | 3 wires, twisted |
Length of twist, overall twist | 40 mm |
Max. conductor resistance | 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage | ≥ 3000 V AC (Spark test) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 21 mm |
Smallest bending radius, movable installation | 42 mm |
Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Dynamic load capacity (torsion) | Torsion: ±270 °/m, Torsion cycles: ≥4000000, Torsional frequency: max.25 Torsion cycles/min |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Other resistance | Resistant to cold bending and cold impacts (according to DIN EN 60811-1-4 (-40 °C)) |
Special properties | FDA compliant according to FDA 21 CFR 177.2600 |
highly flexible | |
Flexible cable conduit capable | |
Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
-25 °C ... 105 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
IP69K | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 105 °C (Plug / socket) |
M8 | |
Standard designation | M8 connector |
Standards/specifications | IEC 61076-2-104 |
Standard designation | Material conformance |
Standards/specifications | FDA 21 CFR 177.2600 |
Item number | 1406488 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1 |
Product key | AF1BBA |
GTIN | 4046356780551 |
Weight per piece (including packing) | 106.7 g |
Weight per piece (excluding packing) | 67.28 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 1.49 kg CO2e |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Contamination can be detected quickly – thanks to the light color
Convenient: increased machine availability thanks to quick and easy diagnostics
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates