SAC-3P-10,0-116/A-1L-Z SO
-
Sensor/actuator cable
1404830
Sensor/actuator cable, 3-pos., PUR/PVC, black RAL 9005, free cable end, to valve connector A, with 1 LED, cable length: 10 m, knurled screw
Product details
| Number of positions | 3 |
| Shielded | no |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 24 V |
| Nominal current IN | 4 A |
| Status display | 1 LED |
| Status display present | yes |
| Flammability rating according to UL 94 | V0 |
| Seal material | TPU |
| Material housing valve plug | TPU |
| Contact material | CuSn |
| Valve plug contact insert material | PA 6.6 |
| Contact surface material | Sn |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Valve connector A |
| Number of positions | 3 |
| Material | CuSn (Contact) |
| Sn (Contact surface) | |
| PA 6.6 (Contact carrier) | |
| TPU (Housing) | |
| Cable length | 10 m |
| PUR/PVC, 0.75 mm², black [116] | |
| Dimensional drawing |
|
| Cable weight | 53.4 kg/km |
| UL AWM Style | 20549 |
| Number of positions | 3 |
| Shielded | no |
| Cable type | PUR/PVC, 0.75 mm², black [116] |
| Conductor structure signal line | 24x 0.20 mm |
| AWG signal line | 18 |
| Conductor cross section | 3x 0.75 mm² |
| Wire diameter incl. insulation | 1.7 mm ±0.05 mm |
| External cable diameter | 5.80 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | black 1, black 2, green/yellow |
| Overall twist | 3 wires, twisted |
| Max. conductor resistance | 26 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 20 MΩ*km |
| Nominal voltage, cable | 300 V |
| Test voltage | 1200 V |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 29 mm |
| Smallest bending radius, movable installation | 58 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 1000000, Traversing path: 10 m, Traversing rate: 2 m/s, Acceleration: 2.5 m/s² |
| Flame resistance | DIN VDE 0482 |
| DIN EN 50265-2-1 | |
| in acc. with UL FT-2 | |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Other resistance | Low adhesion |
| Special properties | flexible |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -20 °C ... 85 °C (Valve connector) |
| -40 °C ... 80 °C (cable, fixed installation) | |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Item number | 1404830 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF2 |
| Product key | AF2DAA |
| GTIN | 4046356723633 |
| Weight per piece (including packing) | 537.1 g |
| Weight per piece (excluding packing) | 537.1 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates