SAC-2P-M8FS3P/1,5-730/WAFL SS
   - 
  Sensor/actuator cable
    
      1161165
      
      
    
  
      Sensor/actuator cable, 3-position, PE-X halogen-free, black, Female connector strip, coding: A, on Socket straight M8, coding: A, cable length: 1.5 m, Customer version, Pin assignment: 1-7; 3-6
Product details
| Product type | Sensor/actuator cable | 
| Number of positions | 3 | 
| No. of cable outlets | 1 | 
| Coding | A | 
| Insulation characteristics | |
| Overvoltage category | II | 
| Degree of pollution | 3 | 
| Flammability rating according to UL 94 | HB | 
| Seal material | NBR | 
| Material of grip body | TPU, hardly inflammable, self-extinguishing | 
| Contact material | CuSn | 
| Contact surface material | Ni/Au | 
| Contact carrier material | TPU GF | 
| Material for screw connection | Zinc die-cast, nickel-plated | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 48 V AC | 
| 60 V DC | |
| Nominal current IN | 4 A | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 | 
| Status display | no | 
| Status display present | no | 
| Connection 1 | |
| Type | Female connector strip | 
| Number of positions | 3 | 
| Coding type | A | 
| Connection 2 | |
| Type | Socket straight M8 | 
| Number of positions | 3 | 
| Coding type | A | 
| Cable length | 1.5 m | 
| RADOX® black [730] | |
| Cable weight | 36 kg/km | 
| Number of positions | 3 | 
| Shielded | no | 
| Cable type | RADOX® black [730] | 
| Conductor structure signal line | 19x 0.18 mm | 
| AWG signal line | 20 | 
| Conductor cross section | 3x 0.5 mm² | 
| Wire diameter incl. insulation | 1.43 mm | 
| External cable diameter | 4.60 mm ±0.2 mm | 
| Outer sheath, material | PE-X | 
| External sheath, color | black | 
| Conductor material | Tin-plated Cu litz wires | 
| Material wire insulation | PE-X | 
| Single wire, color | white 1, white 2, white 3 | 
| Overall twist | 3 wires, twisted | 
| Max. conductor resistance | ≤ 40.1 Ω/km | 
| Nominal voltage, cable | 600 V AC (Core-ground, U0) | 
| 1000 V AC (Core-ground, U) | |
| ≤ 720 V AC (core-ground) | |
| ≤ 1200 V AC (Core-ground, Um) | |
| ≤ 900 V DC (Core-ground, V0) | |
| ≤ 1500 V DC (Line-line) | |
| Test voltage | 3500 V AC (50 Hz, 5 min.) | 
| 8400 V DC (50 Hz, 5 min.) | |
| Minimum bending radius, fixed installation | 3 x D | 
| Minimum bending radius, flexible installation | 4 x D | 
| Smallest bending radius, fixed installation | 14 mm | 
| Smallest bending radius, movable installation | 19 mm | 
| Halogen-free | in accordance with EN 50267-2-1 | 
| Flame resistance | IEC 60332-1-2 | 
| EN 50266 | |
| EN 50305, 9.1.2 | |
| NF C32-070, 2.1 | |
| NF C32-070, 2.2 | |
| UL 1685, 12 (FT4) | |
| in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
| Fume corrosiveness | EN 50267-2-2 | 
| Fume toxicity | BS 6853 B.1 | 
| EN 50305, 9.2 | |
| Concentration of fumes | BS 6853 D.8.7 | 
| EN 61034-2 | |
| UL 1685, 12 (FT4) | |
| Resistance to oil | according to IRM 902, 72 h at 100 °C | 
| Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) | 
| GM/RT 2130 (Category Ia, Ib, II) | |
| EN 45545 (Risk level HL1 - HL3) | |
| DIN 5510 (Fire protection level 1, 2, 3, 4) | |
| NF F16-101 (Category A1, A2, B) | |
| NF F16-101 (Class C/F1) | |
| NFPA 130 | |
| UNI CEI 11170 (Risk level LR1 - LR4) | |
| Other resistance | Resistance to fuels (according to IRM 903, 168 h at 70 °C) | 
| Ambient temperature (operation) | -50 °C ... 120 °C (cable, fixed installation) | 
| -25 °C ... 90 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) | 
| Standard designation | M8 connector | 
| Standards/specifications | IEC 61076-2-104 | 
| Item number | 1161165 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 250 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | AF1 | 
| Product key | AF1BBA | 
| GTIN | 4063151169787 | 
| Weight per piece (including packing) | 69.297 g | 
| Weight per piece (excluding packing) | 69.149 g | 
| Customs tariff number | 85444290 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27060311 | 
| ECLASS-15.0 | 27060311 | 
ETIM
| ETIM 9.0 | EC001855 | 
UNSPSC
| UNSPSC 21.0 | 26121600 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates