SAC-2P- 5,0-PUR/DTFS 1,5
-
Sensor/actuator cable
1385099
Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight DEUTSCH DT06-2S Clip locking, coding: A, cable length: 5 m
Product details
| Product type | Sensor/actuator cable |
| Application | Mobile hydraulics |
| Number of positions | 2 |
| No. of cable outlets | 1 |
| Coding | A |
| Material | Thermoplastics (Contact carrier) |
| Flammability rating according to UL 94 | V2 |
| Seal material | Silicon |
| Material of grip body | TPU |
| Contact material | Cu alloy |
| Contact surface material | nickel-plated |
| Material for screw connection | not available |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 48 V DC | |
| Nominal current IN | 8 A |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight DEUTSCH DT06-2S Clip locking |
| Number of positions | 2 |
| Locking type | Clip locking |
| Coding type | A |
| Cable length | 5 m |
| PUR halogen-free black [PUR] | |
| Cable weight | 57 kg/km |
| UL AWM Style | 20233 / 10493 (80°C/300 V) |
| Number of positions | 2 |
| Cable type | PUR halogen-free black [PUR] |
| Conductor structure signal line | 78x 0.15 mm |
| AWG signal line | 16 |
| Conductor cross-section | 2x 1.5 mm² |
| Wire diameter incl. insulation | 2.25 mm ±0.05 mm |
| External cable diameter | 6.40 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black-gray RAL 7021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | brown, blue |
| Thickness, outer sheath | ≥ 0.76 mm |
| Max. conductor resistance | ≤ 14.5 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
| Nominal voltage, cable | ≤ 300 V AC |
| Test voltage | ≥ 3000 V AC (Spark test) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 32 mm |
| Smallest bending radius, movable installation | 64 mm |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| in accordance with DIN EN 50267-2-1 | |
| Flame resistance | According to UL 758/1581 (Cable Flame) |
| according to UL 758/1581 FT1 | |
| According to DIN EN 60332-1-2 (60 s) | |
| Concentration of fumes | Degree of transmission < 60 % |
| Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
| Other resistance | hydrolysis and microbe resistant |
| Resistant to salt water | |
| Low adhesion | |
| abrasion-resistant | |
| Special properties | flexible |
| Ambient temperature (operation) | -50 °C ... 80 °C (cable, fixed installation) |
| -30 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -20 °C ... 85 °C (Plug / socket) |
| Item number | 1385099 |
| Packing unit | 1 pc |
| Minimum order quantity | 100 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1 |
| Product key | AF1DWA |
| GTIN | 4063151774387 |
| Weight per piece (including packing) | 295 g |
| Weight per piece (excluding packing) | 295 g |
| Customs tariff number | 85444290 |
| Country of origin | CZ |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 3.223 kg CO2e |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates