SAC-12P-MS/ 0,5-35T/FS SH SCO
-
Sensor/actuator cable
1404942
Sensor/actuator cable, 12-pos., PUR/PVC, RAL 9005 (black), shielded, straight M12 SPEEDCON plug (A-coded) to straight M12 SPEEDCON socket (A-coded), cable length: 0.5 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 12 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Outer sheath, material | PUR |
Conductor material | Tin-plated Cu litz wires |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 1.5 A |
Max. conductor resistance | 142 Ω/km |
Mechanical data | |
Max. bending cycles | 2000000 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M12 SPEEDCON |
Number of positions | 12 |
Locking type | SPEEDCON |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 SPEEDCON |
Number of positions | 12 |
Locking type | SPEEDCON |
Coding type | A |
Cable length | 0.5 m |
Cable type | Black PUR/PVC twisted pair |
External cable diameter | 8.50 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Wire diameter incl. insulation | 1 mm ±0.05 mm |
Single wire, color | white-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue |
Cable cross section | 0.14 mm² |
Material, inner sheath | PVC |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Material wire insulation | PVC |
Overall twist | Six pairs around the filler to the core |
Shielding | Tinned copper braided shield |
Optical shield covering | 85 % |
Cable resistance | 142 Ω/km |
Number of bending cycles | 2000000 |
Bending radius | 85 mm |
Traversing path | 10 m |
Traversing rate | 3 m/s |
Acceleration | 10 m/s² |
Resistance to oil | DIN VDE 0472 Part 803, test type B |
Flame resistance | DIN VDE 0472 part 804, test type B |
Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-40 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) | |
Resistance to oil | DIN VDE 0472 Part 803, test type B |
Flame resistance | DIN VDE 0472 part 804, test type B |
Resistance to oil | DIN VDE 0472 Part 803, test type B |
Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1404942 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1CNA |
GTIN | 4046356728775 |
Weight per piece (including packing) | 87.6 g |
Weight per piece (excluding packing) | 87.6 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates