FL MGUARD SMART/533 VPN
-
Router
2700181
Router with intelligent Firewall, Stateful Inspection Firewall for optimum safety and extremely simple configuration, VPN as per IPsec standard, hardware encryption with up to 70 Mbps, in the portable housing, power supply via USB, 533-MHz processor cycle frequency
Free download available.
Downloads
Product details
Width | 77 mm |
Height | 27 mm |
Depth | 115 mm |
Ethernet | |
Connection method | RJ45 |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m (per segment) |
Signal LEDs | Supply voltage, data transmission, error, link, activity |
No. of channels | 2 |
System requirements | |
Supported browsers | HTTPS support required |
Product type | Security routers without DIN rail mounting |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Local diagnostics | 1 (PC) Link status/LAN data transmission Green LED |
3 (Internet) Link status/WAN data transmission Green LED | |
2 (heartbeat) Device function Red/green LED | |
Supply | |
Supply voltage | 5 V DC (from USB interface) |
Power supply connection | via USB interface |
Connection method | RJ45, shielded |
Ambient conditions | |
Degree of protection | IP30 |
Ambient temperature (operation) | 0 °C ... 40 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % (non-condensing) |
Item number | 2700181 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 110 |
Product key | DNN333 |
GTIN | 4046356498074 |
Weight per piece (including packing) | 218.3 g |
Weight per piece (excluding packing) | 218.3 g |
Customs tariff number | 85176200 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MGUARD LIC CIM - License 2701083
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates