FL MGUARD PCI/266 VPN
-
Router
2989514
Firewall/router in PCI format 266 MHz processor cycle frequency and VPN
Free download available.
Downloads
Product details
Ethernet | |
Connection method | RJ45 |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Signal LEDs | WAN link, WAN activity, LAN link, LAN activity |
No. of channels | 2 |
Functionality | |
Basic functions | Firewall/Router |
System requirements | |
Supported browsers | HTTPS support required |
Product type | Security routers without DIN rail mounting |
Format | PCI |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Power consumption | max. 2.5 W |
Local diagnostics | One LED per port Activity LED red |
One LED per port Link active Green LED | |
Supply | |
Power supply connection | Via PCI bus |
Connection method | RJ45, shielded |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | 0 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % (non-condensing) |
Mounting type | PCI slot |
Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
Status display | Link/activity per port |
Item number | 2989514 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 110 |
Product key | DNN332 |
GTIN | 4046356298902 |
Weight per piece (including packing) | 118.5 g |
Weight per piece (excluding packing) | 118.5 g |
Customs tariff number | 85176200 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MGUARD LIC CIM - License 2701083
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates