FOC-V14-C1S-S/SJFP
-
SC-RJ connectors
1407915
SC-RJ connectors, degree of protection: IP65/IP67, number of positions: 2, 100 Mbps, material: Stainless steel, connection method: Push-Pull, cable outlet: straight
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 3.01, Order No. 2252 |
Product type | Data plug |
Type | Version 14 |
Number of positions | 2 |
Connection profile | SCRJ |
No. of cable outlets | 1 |
Number of slots | 2 |
Shielded | no |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Attenuation | ≤ 1.5 dB (in accordance with ISO/IEC 24702) |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Connection method | Push-Pull |
Dimensional drawing |
|
Width | 22 mm |
Height | 34 mm |
Length | 80 mm |
Mechanical characteristics | |
Ferrule diameter | 2.50 mm |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Ferrule material | Copper alloy |
Housing material | Stainless steel |
Cable type | Plastic fiber |
External cable diameter | 5.5 mm ... 10 mm |
Individual wire diameter | 2.2 mm |
Resistance to oil | yes |
Flame resistance | yes |
FO cable | |
Number of fibers | 2 |
Fiber | 980/1000 µm |
Fiber type | POF |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Attenuation | ≤ 1.5 dB (in accordance with ISO/IEC 24702) |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Ambient temperature (assembly) | 0 °C ... 50 °C |
Resistance to oil | yes |
Flame resistance | yes |
Resistance to oil | yes |
Standards/specifications | IEC 61076 |
Item number | 1407915 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AB |
Product key | ABNOBA |
GTIN | 4046356782173 |
Weight per piece (including packing) | 102.8 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85367000 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC000034 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
SCIP | b38d8ce7-46b9-46ba-8c06-828c1205a32f |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates