Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Middle East
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Partners and Distributors
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
Product Security Incident Response Team
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
SST CABLE SET 4X0,25 AI6 YE/OE - Sample set
SST CABLE SET 4X0,25 AI6 YE/OE
-
Sample set
5053056
Sample set
Product details
Expand all
Collapse all
Technical data
Cable/line
Cable length
0.13 m
PVC black [PVC]
Dimensional drawing
Shielded
no
Cable weight
33 kg/km
Cable type
PVC black
Cable type (abbreviation)
PVC
External cable diameter
4.70 mm ±0.15 mm
Outer sheath, material
PVC
External sheath, color
black RAL 9005
Conductor material
Bare Cu litz wires
Conductor structure signal line
32x 0.10 mm
AWG signal line
24
Conductor cross-section
4x 0.25 mm² (Signal line)
Material wire insulation
PVC
Thickness, insulation
≥ 0.23 mm (Core insulation)
Wire diameter incl. insulation
1.25 mm ±0.02 mm
Single wire, color
brown, white, blue, black
Overall twist
4 wires, twisted
Nominal voltage, cable
≤ 300 V
Test voltage, cable
≥ 3000 V
Cable resistance
max. 78 Ω/km (at 20 °C)
Cable insulation resistance
≥ 100 MΩ*km (at 20 °C)
Flame resistance
As per UL-Style 2464
Ambient temperature (operation)
-5 °C ... 80 °C (Cable, flexible installation)
-25 °C ... 80 °C (cable, fixed installation)
Commercial data
Item number
5053056
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
XF1
Product key
AFSF11
GTIN
4055626430683
Weight per piece (including packing)
89 g
Weight per piece (excluding packing)
89 g
Customs tariff number
85444995
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
41010690
ECLASS-15.0
27061801
UNSPSC
UNSPSC 21.0
26121600
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Not applicable
(No electrical and electronic equipment (EEE), cannot be used in EEE)
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Where Can I Buy This Item?
Product Help