SACC-CI-M12MST-4CON-L180THR SH SPX
-
Sample set
1239309
Sample set, Universal, 4-position, Pin, straight, M12, T-coding, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Product type | Contact insert |
| Application | Power |
| Sensor type | Universal |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | T |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated voltage in acc. with IEC 61076-2-101 | 630 V |
| Rated surge voltage | 1.5 kV |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | ≥ |
| Nominal voltage UN | 60 V |
| Nominal current IN | 12 A |
| Connection method | THR solder connection |
| Signal type/category | Universal |
| Flammability rating according to UL 94 | V0 |
| Seal material | FKM |
| Contact material | CuZn |
| Contact surface material | Au |
| Contact carrier material | PA |
| Connection 1 | |
| Head design | Pin |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | T |
| Signal type/category | Universal |
| Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
| -25 °C ... 105 °C (Cable, flexible installation) |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| -40 °C ... 85 °C (without mechanical actuation) | |
| Ambient temperature (operation) (Cable, flexible installation) | -25 °C ... 105 °C (Cable, flexible installation) |
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 105 °C (cable, fixed installation) |
| UL Type Rating | Type 4 (indoor use only) |
| Item number | 1239309 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | AB |
| Product key | ABQAGC |
| GTIN | 4063151421427 |
| Weight per piece (including packing) | 8.38 g |
| Weight per piece (excluding packing) | 3.253 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440223 |
ETIM
| ETIM 9.0 | EC003557 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACC-DSIV-M12-PLUGX - Housing screw connection 1239108
-
SACC-M12-SCO PLUG L90X - Housing screw connection 1239632
-
SACC-BP-M-M12/M15-6-THRX - Housing screw connection 1239050
-
SACC-BP-M-M12/M15-7-THRX - Housing screw connection 1239049
-
SACC-BP-M-M12/M15-6-THR SCOX - Housing screw connection 1239052
-
SACC-BP-M-M12/M15-7-THR SCOX - Housing screw connection 1239051
-
SACC-M12 PLUG PRESSX - Housing screw connection 1239688
-
SACC-DSIV-M12-PLUG-9 THRX - Housing screw connection 1239180
-
SACC-BP-M-M12-THR PP - Housing screw connection 1027661
-
SACC-FP-M-M12-THR PP - Housing screw connection 1027679
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates