SACC-CI-M12MSS-4CON-L180THR PE SPX
-
Sample set
1239308
Sample set, Universal, 4-position, Pin, straight, coding: S, PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Product type | Contact insert |
Application | Power |
Sensor type | Universal |
Number of positions | 4 |
Coding | S |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 630 V |
Nominal current IN | 12 A |
Connection method | THR solder connection |
Signal type/category | Universal |
Flammability rating according to UL 94 | V0 |
Seal material | FKM |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA 4T |
Connection 1 | |
Head design | Pin |
Head cable outlet | straight |
Coding | S |
Signal type/category | Universal |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection | IP67 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 105 °C |
-40 °C ... 105 °C (without mechanical actuation) | |
UL Type Rating | Type 4 (indoor use only) |
Mounting type | PCB mounting |
Item number | 1239308 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | AB |
Product key | ABQAGO |
GTIN | 4063151420918 |
Weight per piece (including packing) | 8.32 g |
Weight per piece (excluding packing) | 3.42 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440223 |
ETIM
ETIM 9.0 | EC003557 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACC-DSIV-M12-PLUGX - Housing screw connection 1239108
-
SACC-M12-SCO PLUG L90X - Housing screw connection 1239632
-
SACC-BP-M-M12/M15-6-THRX - Housing screw connection 1239050
-
SACC-BP-M-M12/M15-7-THRX - Housing screw connection 1239049
-
SACC-BP-M-M12/M15-6-THR SCOX - Housing screw connection 1239052
-
SACC-BP-M-M12/M15-7-THR SCOX - Housing screw connection 1239051
-
SACC-M12 PLUG PRESSX - Housing screw connection 1239688
-
SACC-DSIV-M12-PLUG-9 THRX - Housing screw connection 1239180
-
SACC-BP-M-M12-THR PP - Housing screw connection 1027661
-
SACC-FP-M-M12-THR PP - Housing screw connection 1027679
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates