SACC-CI-M12FSY-8CON-L180THR SPX
-
Sample set
1239310
Sample set, 8-position, Socket, straight, M12, coding: Y, Rear mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Product type | Contact insert |
Application | Hybrid |
Number of positions | 8 |
Shielded | yes |
Coding | Y |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 0.8 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | > 100 MΩ |
Nominal voltage UN | 30 V (Power and data) |
Nominal current IN | 0.5 A (Data) |
6 A (Power) | |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Connection method | THR solder connection |
Length of the solder pin | 2.3 mm |
2.3 mm |
Material | Zinc die-cast (nickel-plated) |
Flammability rating according to UL 94 | V0 |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PPA |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | Y |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection | IP67 (When plugged in) |
IP67, when plugged in | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 90 °C |
UL Type Rating | Type 4 (indoor use only) |
Mounting type | Rear mounting |
Item number | 1239310 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | AB |
Product key | ABQAGS |
GTIN | 4063151421243 |
Weight per piece (including packing) | 8.08 g |
Weight per piece (excluding packing) | 3.233 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440223 |
ETIM
ETIM 9.0 | EC003557 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACC-DSIV-M12-NUTX - Housing screw connection 1239107
-
SACC-M12-SCO NUT L 90X - Housing screw connection 1237409
-
SACC-BP-F-M12/M15-6-THRX - Housing screw connection 1239056
-
SACC-BP-F-M12/M15-7-THRX - Housing screw connection 1239055
-
SACC-BP-F-M12/M15-6-THR SCOX - Housing screw connection 1239057
-
SACC-BP-F-M12/M15-7-THR SCOX - Housing screw connection 1237398
-
SACC-BP-F-M12/THR-1,0/1,8-9TIP - Housing screw connection 1419630
-
SACC-BP-F-M12/THR-1,7/2,5-9TIP - Housing screw connection 1419631
-
SACC-BP-F-M12/THR-2,4/3,2-9TIP - Housing screw connection 1419633
-
SACC-BP-F-M12/THR-3,1/3,9-9TIP - Housing screw connection 1419634
-
SACC-M12 NUT PRESSX - Housing screw connection 1237410
-
SACC-DSIV-M12-NUT-9 THRX - Housing screw connection 1239181
-
SACC-BP-F-M12-THR PP - Housing screw connection 1027662
-
SACC-FP-F-M12-THR PP - Housing screw connection 1027678
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates