SACC-CI-M12FST-4P SMD-SPX
-
Contact carrier
1239197
Contact carrier, 4-position, Socket, straight, M12, T-coding, SMD, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Number of positions | 4 |
Coding | T |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 1.5 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 60 V |
Nominal current IN | 12 A |
Connection method | SMD |
Material Insulating body | PA |
Material Contact | CuZn |
Material Contact surface | Au |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | T |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection | IP67 (correctly plugged in and locked) |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 105 °C |
-55 °C ... 105 °C (without mechanical actuation) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-111 |
Item number | 1239197 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Note | Made to order (non-returnable) |
Sales key | ##### |
Product key | ABQYAA |
GTIN | 4063151420543 |
Weight per piece (including packing) | 7,140 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440110 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACC-BP-F-M12/M15-6-SMD SCOX - Housing screw connection 1239059
-
SACC-FP-F-M12/PRESS SMDX - Housing screw connection 1238973
-
SACC-BP-F-M12/SMD-0,9/1,6-9TIPX - Housing screw connection 1239268
-
SACC-BP-F-M12/SMD-1,6/2,3-9TIPX - Housing screw connection 1239269
-
SACC-BP-F-M12/SMD-2,3/3,0-9TIPX - Housing screw connection 1239270
-
SACC-BP-F-FIX/NUT-BK-SMD - Fixing sleeve 1419568
-
SACC-BP-F-FIX/NUT-CY-SMD - Fixing sleeve 1419565
-
SACC-BP-F-FIX/NUT-GN-SMD - Fixing sleeve 1419566
-
SACC-BP-F-FIX/NUT-VT-SMD - Fixing sleeve 1419567
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates