PSR-SPP- 24DC/URD3/4X1/2X2/T 2
-
Extension module
2981729
1-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, 2 sec. dropout delay, Cat. 3, PL d in accordance with EN ISO 13849, width: 22.5 mm, plug-in Push-in terminal block
Free download available.
Downloads
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Safety relays |
Application | Extension module |
Control | 1-channel |
Mechanical service life | approx. 107 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Overvoltage category | III |
Degree of pollution | 2 |
Maximum power dissipation for nominal condition | 2.02 W |
Nominal operating mode | 100% operating factor |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 250 V |
Rated surge voltage/insulation | 4 kV / basic isolation (safe isolation, reinforced insulation and 6 kV between input circuit/N/C contacts and enabling current paths). |
General | |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.85 ... 1.1 |
Typical input current at UN | 84 mA |
Typical response time | 20 ms |
Typical release time | 2 s |
Recovery time | 1 s |
Protective circuit | Surge protection; Suppressor diode |
Fuse; PTC resistor | |
Operating voltage display | Green LED |
Status display | LED (green) |
Contact switching type | 4 delayed enabling current paths |
1 delayed signaling current path | |
1 delayed confirmation current path | |
Contact material | AgSnO2 |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 15 V AC/DC |
Limiting continuous current | 6 A (N/O contact) |
3 A (N/C contact) | |
Maximum inrush current | 6 A (N/O contact) |
3 A (N/C contact) | |
Inrush current, minimum | 25 mA |
Sq. Total current | 50 A2 (ITH2 = I12 + I22 + I32 + I42) |
Interrupting rating (ohmic load) max. | 114 W (24 V DC, τ = 0 ms, N/C contact 65/66: 72 W) |
288 W (48 V DC, τ = 0 ms) | |
77 W (110 V DC, τ = 0 ms) | |
88 W (220 V DC, τ = 0 ms) | |
1500 VA (250 V AC, τ = 0 ms, N/C contact 65/66: 750 VA) | |
Maximum interrupting rating (inductive load) | 48 W (24 V DC, τ = 40 ms) |
40 W (48 V DC, τ = 40 ms) | |
35 W (110 V DC, τ = 40 ms) | |
33 W (220 V DC, τ = 40 ms) | |
Switching capacity min. | 0.4 W |
Switching capacity (360/h cycles) | 6 A (24 V DC) |
5 A (230 V AC) | |
Switching capacity (3600/h cycles) | 3 A (24 V (DC13)) |
3 A (230 V (AC15)) | |
Output fuse | 10 A gL/gG NEOZED (N/O contact) |
4 A gL/gG NEOZED (N/C contact) |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Width | 22.5 mm |
Height | 112 mm |
Depth | 114.5 mm |
Color | yellow |
Safety data | |
Stop category | 1 |
Safety data: EN ISO 13849 | |
Category | 3 |
Performance level (PL) | d |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 2 |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 2 |
Ambient conditions | |
Degree of protection | IP54 |
IP20 | |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178/VDE 0160 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2981729 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DNA |
Product key | DNA232 |
GTIN | 4046356101882 |
Weight per piece (including packing) | 232.2 g |
Weight per piece (excluding packing) | 204 g |
Customs tariff number | 85371099 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Up to Cat. 3/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Each with 4 enabling, 1 signaling, and 1 confirmation current path, all with dropout delay
1-channel control
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates